Title:
Siemens TIA Portal with CPX I-Port Master for IO Link Devices
Subtitle:
CPX-CTEL-2-M12-5POL-LK; SDAT-MHS-M80-1L-SA-E-0.3-M8; CPX-FB34; IM151-8F PN/DP CPU
Description:

Basic steps for commissioning the CPX-CTEL-2-M12-5POL-LK with our SDAT-MHS-M80-1L-SA-E-0.3-M8 in the TIA Portal are described in this application note

Document type:
Application Note
Title Version

Application Note - Siemens TIA Portal with CPX I-Port Master for IO Link Devices

 

Basic steps for commissioning the CPX-CTEL-2-M12-5POL-LK with our SDAT-MHS-M80-1L-SA-E-0.3-M8 in the TIA Portal are described in this application note

Application Note - Siemens TIA Portal mit CPX I-Port Master für IO Link Devices

 

In diesem Application Note werden die grundlegenden Schritte für die Inbetriebnahme von CPX-CTEL-2-M12-5POL-LK mit unserem SDAT-MHS-M80-1L-SA-E-0.3-M8 in TIA Portal beschrieben