Description:
The proportional valve VPPL has been specifically designed for higher pressures of 10 ... 40 bar. As an individual device with threaded connections, the valve are being used in a variety of applications, for example in stretch blow moulding of PET bottles
in the food and beverage industry or on tyre or brake test benches in the automotive industry.