Title
:
Proportional pressure regulators VEAA/VEAB
Subtitle
:
Thanks to its high-precision control the future is piezo!
Description
:
The VEAA and VEAB feature an innovative drive component – a piezo bender. These valves offer high-precision flow control at up to 20 l/min. – with low hysteresis, high repeat accuracy and low energy consumption. The proportional characteristics of a piezo bender with direct actuation ensure stable and reliable regulation – and a stepless pressure rise. Especially interesting for many industry segments is that the VEAA and VEAB operate entirely silently.
Document type
:
Short product information
Title
Version
Proportional pressure regulators VEAA/VEAB
English [en]
Proportional-Druckregelventile VEAB/VEAA
Deutsch [de]
Reguladores de presión proporcionales VEAB/VEAA
español [es]
PSI_265_1_VEAA_VEAB_FR
français [fr]
비례 압력 밸브 VEAA/VEAB
한국어 [ko]