Title:
Using oxygen as a medium with piezo valves and the proportional flow control valve VEMD
Subtitle:
VEMD; VAVE-P-TP;VEAE;VEMP; VEMC; VEMR;
Description:

 

Technical documentation for the implementation of IEC 60601
This application note contains information on the use of piezo
valves and the proportional flow control valve VEMD with oxygen
as the medium or in oxygen-enriched environments in medical
devices.

Document type:
Application Note
Title Version

Using oxygen as a medium with piezo valves and the proportional flow
control valve VEMD

 

Technical documentation for the implementation of IEC 60601
This application note contains information on the use of piezo
valves and the proportional flow control valve VEMD with oxygen
as the medium or in oxygen-enriched environments in medical
devices.

Einsatz des Mediums Sauerstoff bei Piezoventilen und dem Durchflussregelventil VEMD

 

Technische Dokumentation zur Umsetzung der IEC 60601

Dieser Applikationshinweis beinhaltet Informationen zur Verwendung von Piezoventilen und des Proportional-Durchflussre-gelventils VEMD mit dem Mediums Sauerstoff bzw. in Sauerstoff-angereicherten Umgebungen in Medizingeräten.