Title:
CMMT-xx-EP ModbusTCP Server Control via Allen Bradley MicroLogix1400 Client PLC
Subtitle:
CMMT-xx-EP ModbusTCP Server; Example project included
Description:

This document provides configuration information for the integration of Festo CMMT-xx-EP Drive/Motor Controllers (Slave/Server) to an

Allen Bradley MicroLogix1400 PLC (Master/Client).

The control method is ModbusTCP protocol, including PROFIdrive over Modbus.

Document type:
Application Note
Title Version

CMMT-xx-EP ModbusTCP Server Control via Allen Bradley MicroLogix1400 Client PLC

 

This document provides configuration information for the integration of Festo CMMT-xx-EP Drive/Motor Controllers (Slave/Server) to an

Allen Bradley MicroLogix1400 PLC (Master/Client).

The control method is ModbusTCP protocol, including PROFIdrive over Modbus.

通过 MicroLogix1400 客户端 PLC 控制 CMMT-xx-EP ModbusTCP 服务器

本文档提供用于将 Festo CMMT-xx-EP 驱动器/伺服驱动器 (从站/服务器)集成到 Allen Bradley MicroLogix1400 PLC (主站/客户端)的 配置信息。 控制方法为 ModbusTCP 协议。 所有示例代码均使用 RSLogix 500 Rockwell Automation Software 进行编程。 FAS (Festo Automation Suite) 软件用于配置 CMMT-xx-EP 驱动器/伺服驱动器。