Title:
CMMT-xx-EP EtherNet/IP Control via MicroLogix1400 PLC
Subtitle:
CMMT-xx-EP EtherNet/IP; Example project included
Description:

This document provides configuration information for the integration of Festo CMMT-xx-EP Drive/Motor Controllers to an  Allen Bradley

MicroLogix1400 PLC.

The control method is EtherNet/IP protocol.

Document type:
Application Note
Title Version
CMMT-xx-EP EtherNet/IP Server via MicroLogix1400 PLC

This document provides configuration information for the integration of Festo CMMT-xx-EP Drive/Motor Controllers to an Allen Bradley

MicroLogix1400 PLC.

The control method is EtherNet/IP protocol.

通过 MicroLogix1400 控制 CMMT-xx-EP EtherNet/IP

本文档提供用于将 Festo CMMT-xx-EP 驱动器/伺服驱动器集成到 Allen Bradley MicroLogix1400 PLC 的配置信息。 控制方法为 EtherNet/IP 协议。 所有示例代码均使用 RSLogix 500 Rockwell Automation Software 进行编程。 FAS (Festo Automation Suite) 软件用于配置 CMMT-xx-EP 驱动器/伺服驱动器。