Description:
This software module supports communication between a SIEMENS SIMATIC S7 controller and the SPC200 positioning controller. A Profibus card software standard of at least version 2.0 is necessary in SPC200.
The ZIP file contains both the software and the documentation.
Please refer to the readme file.
Supported systems:- Axis controller housing SPC200-CPU-4 (170173)
- Axis controller housing SPC200-CPU-6 (170174)
- Axis controller SPC200/P01 (170521)
- Axis controller SPC200/P02 (170522)
- Axis controller SPC200/P04 (187812)
- Axis controller SPC200/P05 (187813)
- Axis controller SPC200/P07 (187815)
- Axis controller SPC200/P08 (187816)
- bus interface SPC200-COM-DN2 (540305)
- bus interface SPC200-COM-IBS (170225)
- bus interface SPC200-COM-PDP (170224)
- Cover plate SPC200-BP (170229)
- digital I/O SPC200-DIO (170179)
- Operator unit SPC200-MMI-1 (170226)
- Power supply SPC200-PWR-AIF (170175)
- Serial interface module SPC200-MMI-DIAG (170176)
- Setpoint module SPC200-2AI-U (170177)
- Sub controller SPC200-SCU-AIF (178311)