Description:
This firmware can be loaded into the controller by using WinPISA. Associated programming software: WinPISA 4.5 Changes relative to Update III: - Fieldbus: DeviceNet2 with I/O protocol version 2.01 - additional system status flags - the I/O moduls type CP-..-CL are supported
Changes relative to Update II: - DNCI drive family - Position registers support M commands - Setpoint specification via Profibus - Axis status flags
Supported systems:- Axis controller housing SPC200-CPU-4 (170173)
- Axis controller housing SPC200-CPU-6 (170174)
- Axis controller SPC200/P01 (170521)
- Axis controller SPC200/P02 (170522)
- Axis controller SPC200/P04 (187812)
- Axis controller SPC200/P05 (187813)
- Axis controller SPC200/P07 (187815)
- Axis controller SPC200/P08 (187816)
- bus interface SPC200-COM-DN2 (540305)
- bus interface SPC200-COM-IBS (170225)
- bus interface SPC200-COM-PDP (170224)
- Cover plate SPC200-BP (170229)
- digital I/O SPC200-DIO (170179)
- Operator unit SPC200-MMI-1 (170226)
- Power supply SPC200-PWR-AIF (170175)
- Serial interface module SPC200-MMI-DIAG (170176)
- Setpoint module SPC200-2AI-U (170177)
- Sub controller SPC200-SCU-AIF (178311)