|
|
Version (30.11.2011)
Configuration and commissioning software for the following motor controllers:
- CMMP-AS: PlugIn (V1.2.2.1) for CMMP-AS (FW V3.5.1501.3.1 or higher)
- CMMS-AS: PlugIn (V1.1.4.1) for CMMS-AS (FW V1.3.0.15 or higher)
- CMMS-ST: PlugIn (V1.1.1.2) for CMMS-ST (FW V1.3.0.1.7 or higher)
Supported systems:
- Motor controller CMMP-AS-C10-11A-P3 (551024)
- Motor controller CMMP-AS-C10-11A-P3-C1 (1669374)
- Motor controller CMMP-AS-C2-3A (550041)
- Motor controller CMMP-AS-C2-3A-C1 (1669371)
- Motor controller CMMP-AS-C5-11A-P3 (551023)
- Motor controller CMMP-AS-C5-11A-P3-C1 (1669373)
- Motor controller CMMP-AS-C5-3A (550042)
- Motor controller CMMP-AS-C5-3A-C1 (1669372)
- Motor controller CMMS-AS-C4-3A (552741)
- Motor controller CMMS-AS-C4-3A-G2 (572986)
- Motor controller CMMS-ST-C8-7 (547454)
- Motor controller CMMS-ST-C8-7-G2 (572211)
|
Setup_FCT_1_2_1_ZH.exe
Deutsch [de], English [en], 中文 [zh-CN]
File size: 72 MB
Version: 30/11/2011
|