Description:
Configuration and commissioning software for the motor controller: SFC-DC
- FCT PlugIn SFC-DC V3.0.1.19 (I/O PB CO DN)
- FCT PlugIn SFC-DC V2.3.0.204 (I/O PB CO DN)
- FCT PlugIn SFC-DC V2.2.1.1 (I/O PB CO DN)
- FCT PlugIn SFC-DC V2.1.0.209 (I/O PB CO)
- FCT PlugIn SFC-DC V2.0.0.74 (I/O PB)
- FCT PlugIn SFC-DC V1.0.1.6 (I/O)
- Festo Configuration Tool v1.2.1.3
Supported systems:- Motor controller SFC-DC-VC-3-E-H0-CO (540364)
- Motor controller SFC-DC-VC-3-E-H0-DN (540368)
- Motor controller SFC-DC-VC-3-E-H0-IO (538912)
- Motor controller SFC-DC-VC-3-E-H0-PB (540366)
- Motor controller SFC-DC-VC-3-E-H2-CO (540365)
- Motor controller SFC-DC-VC-3-E-H2-DN (540369)
- Motor controller SFC-DC-VC-3-E-H2-IO (538913)
- Motor controller SFC-DC-VC-3-E-H2-PB (540367)