|
|
Version 3.5.4.88 (28.03.2014)
Bugfix Package for Codesys V3.5, IO-Link usage.
The package may only be used with Codesys V3.5 SP4.
In higher versions SP7, SP10, ... it must not be used.
CECC Package has to be installed before.
Fixes the installation problems with IODD files Version 1.1.
Supported Systems:
- Controller CECC-LK (574418)
- Controller CECC-S (574416)
|
bugfix-iolink.package
File size: 587 KB
Version: 3.5.4.88 (28/03/2014)
|