Title:
Function blocks CODESYS
Description:
FHPP libray for Codesys PLC in version 2.3 (also Beckhoff TwinCAT 2) to communicate with the following motor controllers:

Supported systems:
  • Motor controller CMMD-AS-C8-3A (561406) Revision 07
  • Motor controller CMMO-ST-C5-1-LKP (1512320)
  • Motor controller CMMP-AS-C10-11A-P3-M0 (1622904) Revision 05
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328) Revision 06
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473) Revision 01
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A-M0 (1622901) Revision 05
  • Motor controller CMMP-AS-C2-3A-M3 (1501325) Revision 06
  • Motor controller CMMP-AS-C5-11A-P3-M0 (1622903) Revision 05
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327) Revision 06
  • Motor controller CMMP-AS-C5-3A-M0 (1622902) Revision 05
  • Motor controller CMMP-AS-C5-3A-M3 (1501326) Revision 06
  • Motor controller CMMS-AS-C4-3A-G2 (572986) Revision 08
  • Motor controller CMMS-ST-C8-7-G2 (572211) Revision 10
Document type:
Function elements
Version Download
Version 2.3.1.2 (25.02.2016)

FHPP libray for Codesys PLC in version 2.3 (also Beckhoff TwinCAT 2) to communicate with the following motor controllers:

  • Motor system EMCA-EC-67-...-CO (1509036)
  • Motor controller CMMD-AS-C8-3A (561406)
  • Motor controller CMMO-ST-C5-1-LKP (1512320)
  • Motor controller CMMP-AS-C10-11A-P3-M0 (1622904)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A-M0 (1622901)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-11A-P3-M0 (1622903)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-3A-M0 (1622902)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMS-AS-C4-3A-G2 (572986)
  • Motor controller CMMS-ST-C8-7-G2 (572211)