Description:
Festo Positioning Desktop Library
GSAY-A6-F0-Z4-2.0 for motion and communication tasks of the Compact Positioning Systems
YXMx.
Range of functions:
- Plug and Play function for automatic system configuration (FDPNP v3.5.7.20)
- TCP/IP Server for defined host communication (FCOM v0.0.0.3)
- Homing
- Jogging
- Inching/Stepping
- Move PTP
- Executing CODESYS generated CNC Programs
- Executing CNC Programs generated as G-Code based Text File
- Message System
Content:
- Application software Festo_Positioning_Desktop_3
- Base project for controller CECC-X with integrated drive EMCX-ST
Compatibility information:
- Codesys pbF 3.5.7 Patch 2
- TSP for CECC-X: 3.5.7.151 (Device description 3.5.7.34)
Supported systems:- controller CECC-X-M1 (4407603)
- controller CECC-X-M1-MV (4407605)
- controller CECC-X-M1-MV-S1 (4407606)