Description:
Function blocks for Siemens SIMATIC S7 (Classic V5.5) to use with S7-300 and S7-400 to control the des Servo press kit YJKP.
Content:
- Link to the Application Notes
- Examples (S7-300, S7-400)
- Libraries (S7-300, S7-400)
- Source code (S7-300, S7-400)
Compatibility information:
- Firmware IPC controller CECC-X-M1-YJKP (3.4.6; see "Firmware")
- Applications software GSAY-A4 (1.2.1; see " Applications software GSAY-A4")
Version changes:
Function blocks for Siemens SIMATIC S7 (Classic V5.5) to control the des Servo press kit YJKP.
Content:
- Actual version
- Link to the Application Notes
- Example (S7-300, S7-400 | Profinet IO)
- Library (S7-300, S7-400)
- Source code (S7-300, S7-400)
- Previous versions
- Release Notes
Compatibility information:
- Application software GSAY-A4 (>= 1.2.1; see " Applications software GSAY-A4")
- Firmware IPC controller CECC-X-M1-... (3.4.6; see "Firmware")
Supported systems:
- IPC controller CECC-X-M1-YJKP (4803891)
- IPC controller CECC-X-M1-YS-L1 (8082793)
- IPC controller CECC-X-M1-YS-L2 (8082794)
Supported systems:
- controller CECC-X-M1-YJKP (4803891)
- controller CECC-X-M1-YS-L1 (8082793)
- controller CECC-X-M1-YS-L2 (8082794)
- Servo Press Kit YJKP (8077950)
- Servo Press Kit YJKP-.. (8058596)