Title:
(Outdated) Festo Robotic & FTL
Subtitle:
Software package for motion & robotic
Description:

This version is outdated. Do not use it anymore. This version is replaced by Festo Motion Package.

 

Supported systems:

  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • operator unit CDSA-D3-RV (8126915)
Document type:
Function elements
Version Download
Version 1.2.0.3
  • Add support for CPX-E SP18 firmware as well as SP16 devices
  • Add path switch points
  • Add standard tracking
  • Add conveyor tracking
  • Add JSON-RPC interface
  • Add FTL extension for Visual Studio Code
  • Add FTL commands for circle via middle point (CircMpCw/CircMpCcw) and radius (CircRadCw/CircRadCcw)
  • Add FTL command for standard pallet
  • Add interface for customer visualization
  • Bug fixes
Version 1.1.1.4

Supported systems:

  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
Version 1.0.0

Supported systems:

  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)