|
|
Firmware Package 7 for CPX-E-CEC-C1/M1
CODESYS Runtime System 3.5.20.50
Contained Files:
- Bootloader V10.3.4
- Firmware V10.3.4
Important Information:
- Revision: 7
- Firmware supports the follwing devices:
- CPX-E-CEC-C1
- CPX-E-CEC-M1
- The firmware is compatible with Target Support Package CPX-E-CEC_3.5.20.96
- For this update you must install ONCE a license container (Misc firmware). This step is required after installation of the bootloader. The Misc firmware can only be installed ONCE, and additional firmware updates afterwards do not overwrite the license container.
New Features:
- Update CODESYS runtime to version V3.5.20.50
- Get more reliable RTC init startup time value than epoch if not set
- Supports IO-Link editor for CPX-AP-I-4IOL and CPX-AP-A-4IOL via EtherCAT
Fixed Bugs:
- More than 4 CPX-E-4IOL won't be supported, but can be configured
- Alarms storage function not available
- Cbussync won't work with runtime 3.5.20.50
- Sick-Barcodesscanner don't work with CPX-E-4IOL at CPX-E-CEC
- Profinet communication stops during endurance test
- Error "133 Remanent memory defective" displayed in the diagnostic
- Unable to login to the device via CODESYS using the valid credentials after multiple device reboots
|
CPX-E-CEC-BC-R7.zip
Deutsch [de], English [en]
File size: 10 MB
Version: R07 (21/11/2025)
|
|
|
Firmware Package 6 for CPX-E-CEC-C1/M1
CODESYS Runtime System 3.5.18.40
Contained Files:
- Bootloader V10.2.6
- Firmware V10.2.6
- Misc V1.0.0
Important Information:
- Revision: 6
- Firmware supports the follwing devices:
- CPX-E-CEC-C1
- CPX-E-CEC-M1
- The firmware is compatible with Target Support Package CPX-E-CEC_3.5.18.36
- For this update you must install ONCE a license container (Misc firmware). This step is required after installation of the bootloader. The Misc firmware can only be installed ONCE, and additional firmware updates afterwards do not overwrite the license container.
New Features:
- Update CODESYS runtime to version V3.5.18.40
- Supporting OPCUA-Client
- Supporting IIoT-Library
Fixed Bugs:
- Bug Configuration file /ffx/bin/vsftpd.conf has DOS line endings
- SMB does not work on CPX-E-CEC-C1 Rev. 5
- No further Online change possible
- Lost of the bootproject
- Network config daemon died
- CPX-E-CEC start script with wrong value assignment for dhcp variable (SMB start workaround)
- Backup and Restore: br_helper script does not have function "has_key"
- Network configuration via web server is not accepted.
|
CPX-E-CEC-BC-R6.zip
Deutsch [de], English [en]
File size: 10 MB
Version: R06 (19/10/2023)
|
|
|
Firmware Package 5 for CPX-E-CEC-C1/M1
CODESYS Runtime System 3.5.16.40
Contained Files:
- Bootloader V10.1.4
- Firmware V10.1.4
- Misc V1.0.0
Important Information:
- Revision: 5
- Firmware supports the follwing devices:
- CPX-E-CEC-C1
- CPX-E-CEC-M1
- The firmware is compatible with Target Support Package CPX-E-CEC_3.5.16.139
- For this update you must install ONCE a license container (Misc firmware). This step is required after installation of the bootloader. The Misc firmware can only be installed ONCE, and additional firmware updates afterwards do not overwrite the license container.
New Features:
- Update CODESYS runtime system to 3.5.16.40
- Synchronisation between system bus and EtherCAT fieldbus
Fixed Bugs:
- EtherCAT does not start - AL Status read from slave address 1003 status 16#17 : Invalid sync manager config
- EtherCAT Scan FB37: modules not found
- Sporadically loss of boot project during test with slow voltage ramps (60s)
- Sporadically exception during power on/off test with boot project
- PLC shell command "config" does not work
- Sporadically watchdog error with EtherCAT applications
- Error with wibu license handling via web interface
- Old Festo company name in OPC UA urn string
- Webinterface: Reload of network settings after modification of the ip address does not work
- busybox: Memory leak during 24/7 operation with ash based watchdog shell scripts
- Loss of boot project during fast voltage ramps
|
CPX-E-CEC-BC-R5.zip
Deutsch [de], English [en]
File size: 10 MB
Version: R05 (29/11/2021)
|
|
|
Firmware Package 4 for CPX-E-CEC-C1/M1
CODESYS Runtime System 3.5.15.30
Contained Files:
- Bootloader V10.0.0
- Firmware V10.0.0
- Misc V1.0.0
Important Information:
- Revision: 4
- Firmware supports the follwing devices:
- CPX-E-CEC-C1
- CPX-E-CEC-M1
- The firmware is compatible with Target Support Package CPX-E-CEC_3.5.15.286
- For this update you must install ONCE a license container (Misc firmware). This step is required after installation of the bootloader. The Misc firmware can only be installed ONCE, and additional firmware updates afterwards do not overwrite the license container.
New Features:
- Update CODESYS runtime system to 3.5.15.30
- Activate CODESYS security features HTTP and OPC UA certificate based encrypted communication
- Support license reloading acc. to Festo license management
Fixed Bugs:
- Sporadically exceptions during start of boot projects
- Start of boot project with active task watchdog at EtherCAT task leads immediately to a watchdog exception
|
CPX-E-CEC-BC-R4.zip
Deutsch [de], English [en]
File size: 10 MB
Version: R04 (23/02/2021)
|
|
|
Firmware Package 2 for CPX-E-CEC-C1/M1
CODESYS Runtime System 3.5.12.50
Contained Files:
- Bootloader V1.0.9
- Firmware V1.0.6
Important Information:
- Revision: 2
- Firmware supports the follwing devices:
- CPX-E-CEC-C1
- CPX-E-CEC-M1
- The firmware is compatible with Target Support Package CPX-E-CEC_3.5.12.224
New Features:
- Add new webserver tab miscellaneous
- Add Networksettings via webserver
- Add Time/Date setting via webserver
Fixed Bugs:
- fieldbus lost synchronicity
- Device not reachable after change to DHCP
|
CPX-E-CEC-BC-R2.zip
Deutsch [de], English [en]
File size: 10 MB
Version: R02 (01/10/2019)
|
|
|
Firmware Package 1 for CPX-E-CEC-C1/M1
CODESYS Runtime System 3.5.12.50
Contained Files:
- Bootloader V1.0.8
- Firmware V1.0.2
Important Information:
- Revision: 1
- Firmware supports the follwing devices:
- CPX-E-CEC-C1
- CPX-E-CEC-M1
- The firmware is compatible with Target Support Package CPX-E-CEC_3.5.12.224
New Features:
Fixed Bugs:
|
CPX-E-CEC-BC-R1.zip
Deutsch [de], English [en]
File size: 9 MB
Version: R01 (17/10/2018)
|