Title:
Firmware
Subtitle:
Firmware CPX-AP-I-4AI-U-I-RTD-M12
Description:

Supported systems:

  • Analogue input module CPX-AP-I-4AI-U-I-RTD-M12 (8086606)
  • Remote I/O system CPX-AP-I (8094920)
Document type:
Firmware
Version Download
Version 1.7.1

Fixes:

  • Improved PT100 and NI100 accuracy
Version 1.6.2

Features:

  • Set firmware version identical to CPX-AP-I-4AI-U-I-RTD-M12
  • Input mode 4-20mA is now showing -32768 if a wirefracture has been detected
  • The value for wirefracture in 4-20mA mode has been reduced to 1.2mA
  • Add device SVG file
  • Add parameter for virtual AP address


Fixes:

  • Uptime in seconds accuracy
  • Fixing a freeze in combination with EC interface
  • Fixed wrong short circuit in sensor supply diagnosis in resistance or RTD mode
  • Improve AP system transmission quality
  • Change signal range diagnosis to warning
Version 1.5.0

Fixes:

  • LED behaviour for diagnosis is now correct
  • Overload diagnosis is now working correct
  • Fixing a freeze in combination with EC interface
Version 1.3.3

Features:

  • Task handling is now splitted into NRT and RT


Fixes:

  • Power load value is now displayed correctly as 0
  • Minor change to calibration process
  • Fixing undervoltage diagnosis after power interrupt
Version 1.0.131

Fixes:

  • Fixing software version bug. Version is now displayed correctly.