Title:
Firmware
Subtitle:
Firmware VAEM-L1-S-12-AP
Description:

Supported systems:

  • Pneumatic interface VAEM-L1-S-12-AP (8081922)
  • Remote I/O system CPX-AP-I (8094920)
Document type:
Firmware
Version Download
Version 1.126.4

Improvement:

  • Reduce jitter in valve control
  • Improved AP link detection to avoid false diagnosis entries
Version 1.122.6

Features:

  • add remanent data storage for

             - LocationTag 20207
             - ApplicationSpecificTag 20118
             - im2Date 11295004

  • allow factory reset of remanent params

 

Fixes:

  • change shut down voltage from 10,7V to 13.5V, to reliably save remanent parameters to flash

 

AP system:

  • Improove AP communication to be more robust

 

Version 1.117.6

! Warning ! update leads to a reset of the condition counter values.

product features:

  • Added diagnostic message for UELSEN low warning
  • Added Diagnosis 0C|01|01B5 Condition counter reached
  • New behavior for valve diagnostics: reset valve diagnostics by 24 V PL power cycle
  • New behavior: channel with open load fault now latches off (similar to a short circuit fault), if diagnosis is enabled


fixes and improvements:

  • Improved startup behavior
  • Extend ULOAD measurement debouncing for more stability in measurement
  • Adjust LED brightness
  • Improved update procedure
  • Change Processdate update time to 500us
  • Fixed issue with short circuit diagnosis not being raised in HW Rev. 20, 21


AP system:

  • More statistics in case of communication errors
  • Improved communication reliability of physical layer
  • Improved handling of communication errors
  • Uniform replacement values for unsupported parameters (0xFFFE/65534 mV for UELSEN/ULOAD, 0xFE/254 for ASIC temperature)
  • Fixed an error with the synchronization of the internal real-time clock
  • Fixed automatic startup after soft reset
Version 1.108.1

Features:

  • add support for HWrev 21
Version 1.100.13

Features:

  • New Diag VALVE_DEFECT (ID: 0x07060268)
  • New Startup parameter to enable/disable VALVE_DEFECT Diag. (ID: 20021)
  • New Function: Remanent Condition Counter
  • Improve UELSEN monitoring
  • Identify-Command support by AP-Master (activates Identify LED pattern)
  • Added diagnostic message when device is running from its rescue image (e.g. after firmware update failure)
  • New diagnosis when entering emergency mode due to startup failure

Fixes:

  • Fixed an issue which lead to sporadic incorrect cable lengths (value clearly too high).
  • Fixed incorrect timestamp for diagnostic messages AP _master_lost.
  • Value of parameter 20092 Uptime was always 0 in digital I/O modules and valve terminals
  • Fixed issues in case of communication errors during startup
  • Link loss detection improved
  • Fixed sporadic failures during system startup
Version 1.43.10

Initial product release