Title:
CMMT-AS-xx with Multiturn Motor and 2nd incremental encoder
Subtitle:
CMMT-AS, Multiturn Motor and 2nd incremental encoder
Description:

This Application Note describes how to configure and run the CMMT-AS-xx with Multiturn Motor and 2nd incremental encoder by using the homing method 'zero pulse'. The 2nd incremental encoder is increasing the absolute accuracy of the linear axis (direct position measurement) and is providing the zero pulse for the homing. The internal multiturn motor encoder gives the possibility to detect the defined and fixed zero pulse for the homing process of the 2nd incremental encoder.
With this strategy we have an accurate reference point and do not need any HWlimit switches, HW-reference switches or any mechanical stops for the needed homing process.

Document type:
Application Note
Title Version

CMMT-AS-xx with Multiturn Motor and 2nd incremental encoder

 

This Application Note describes how to configure and run the CMMT-AS-xx with Multiturn Motor and 2nd incremental encoder by using the homing method 'zero pulse'. The 2nd incremental encoder is increasing the absolute accuracy of the linear axis (direct position measurement) and is providing the zero pulse for the homing. The internal multiturn motor encoder gives the possibility to detect the defined and fixed zero pulse for the homing process of the 2nd incremental encoder.
With this strategy we have an accurate reference point and do not need any HWlimit switches, HW-reference switches or any mechanical stops for the needed homing process.