Description:
CDSU-Tool is a PC software to use the USB IO-Link Masters CDSU-1 connected with IO-Link devices. The following features are supported: - View IO-Link Device Description (IODD) files - Automatically downloading of IODDs from https://ioddfinder.io-link.com - Configuration of parameters and saving them to paramter sets - Monitoring of process datas and diagnosis messages
Supported systems:
- IO-Link Master USB CDSU-1 (8091509)