|
|
R07
CODESYS Runtime System 3.5.5.30 Contained Files:
- Bootloader V2.4.2.0
- Firmware V2.4.2.0
Important Information:
- Revision: 07
- Firmware ONLY supports CPUs with id >= 3 (all CECC-S Rev, CECC-D/LK with Rev >= 04)
New Features:
- Update CODESYS runtime system to 3.5.15.30
- Activate CODESYS security features HTTP and OPC UA certificate based encrypted communication
- Placeholder support for USB directory via $usb$
- Change serial number parameters for IO-Link device to product key
- New PLC shell command: config
- Add support for CODESYS IDE "wink" to identify devices
- Increase default communication timeout value with CODESYS IDE to 120 seconds
- Show product key at "Serial number" of register "Communication Settings"
- Show product key at PLC shell command "getdevinfo"
- IO-Link Device Mode: Use product key as "Serial-Number" parameter instead of the unique id
Fixed Bugs:
- Logfile of FTP server may fill up temp file system
- CAN IRQ can be interrupted by ALL CODESYS RT tasks
- USB device may not be recognized after firmware download until next reboot
- USB devices with missing/non ASCII serial are not mounted -> use md5 checksum as mounting point
- OPC UA server application description URI not unique and misses the product key
- OPC UA server Server/ServiceLevel zero (Maintenance Mode) may be problematic -> change to 255
- IO-Link devices with 230.4 kBaud and large IO areas are not recognized
- IO-Link Write-/ReadParameter call gets stuck in Busy (power off sensor supply)
- PLC sporadically not found via FFT scan
- Slow OPC UA/Webserver certificate generation -> limit key length to 2048 bit
- SysTargetGetSerialNumber returns error code ERR_NOT_IMPLEMENTED
|
CECC-R07.zip
File size: 8 MB
Version: R07 (07/06/2021)
|
|
|
R06
CODESYS Runtime System 3.5.7.20 Contained Files:
- Bootloader V2.3.8.0
- Firmware V2.3.8.1
Important Information:
- Revision: 06
- Firmware ONLY supports CPUs with id >= 3 (all CECC-S Rev, CECC-D/LK with Rev >= 04)
New Features:
- Update CODESYS runtime system to 3.5.7.20
- Support for new IO PCB 13 of CECC-S variant
- Integration of OPC UA server
- Creation of a remanent log file in case of unexpected runtime system termination
- Error numbers acc. to control platform (i.e. CPX-CEC)
- Storage of CODESYS coredumps inside directory "/ffx/codesys/debug"
- Library "Festo_CECC_3" support: Add interface source information at "CAN_error"
Fixed Bugs:
- Bug fixing related to internal production process
- CECC-S: Missing support of baud rates 41667/187500/375000 at RS232-2 interface (X13)
- Reduction of max. number of CAN log files to prevent a completely filled project directory
- IO-Link Device mode: wrong ISDU parameter values for ProductID, Product-Name, Serial-Number
- Clear outputs set directly via counters in case of unexpected runtime system termination
|
CECC-R06.zip
File size: 7 MB
Version: R06 (11/10/2016)
|
|
|
R04
CODESYS Runtime System 3.5.4.10 Contained Files:
- Bootloader V1.4.0.1
- Firmware V1.4.0.1
Important Information:
- Revision: 04
- Firmware supports all CECC-D/-LK but only CECC-S Rev <= 04
New Features:
- Update CODESYS runtime system to 3.5.4.10
- Tip about time overruns at CANlogger timestamps added
- Additional symbolic link for the first valid partition of a connected USB device at "/mnt/usb"
- More exact CAN bitrate timings
- Diagnosis message in case of erroneous boot project load/start attempt
Fixed Bugs:
- Wrong target name at register "Communication Settings"
- Overwrite of digital output values if writing different bits to the same byte in different tasks
- IO-Link master: Scan can lead to wrong results
- IO-Link master: Wrong behaviour of LEDs on reset or config-update
- CECC devices with device names exceeding 15-19 characters cannot be found/added at CODESYS network scan at register "Communication Settings"
- Heavy CAN IRQ load if CAN device is configured but no CAN cable is connected
- Prohibit setting of invalid IP address value 127.xxx.xxx.xxx
|
CECC-R04.zip
File size: 5 MB
Version: R04 (31/03/2014)
|
|
|
R02
CODESYS Runtime System 3.5.3.20 Contained Files:
Important Information:
- Revision: 02
- Firmware supports all CECC-D/-LK but only CECC-S Rev <= 04
New Features:
- Update CODESYS runtime system to 3.5.3.20
- Support for variant CECC-S
- Version check between runtime system version and device description
- Diagnosis information and error LED in case of unsupported boot project
- New PLC shell commands: usbgetconfig, usbsetconfig, cangetconfig, cansetconfig, getserial
- Support for offline generated USB boot files
- USB enhancement to exchange CODESYS projects
- 3 seconds delayed start of runtime system to detect a plugged USB device ("usbsetconfig" / "usbgetconfig")
- Logging feature support for USB boot action enabled with PLC shell command "usbsetconfig"
- WebVisu changed from Java Applet to JavaScript implementation
- Activation of optimizer (-O2) for runtime system => at least additional 220k byte project data storage available
- Increase minimum wait period between two CANopen NMT messages with ID zero (reset node) from previously 400 usec (10^-6 seconds) to 1000 µsec
- Configuration setting to change the wait period between two CANopen NMT messages with ID zero ("cansetconfig" / "cangetconfig")
- Support for "CAN_error" event
- Unterstützung des Events "CAN_error"
- Modbus TCP: max. number of modbus TCP connections increased to 10
Fixed Bugs:
- Deadlocks in case of online connection and project download
- Error on file transfer PC -> PLC
- Miussing implementation of PLC shell command "getserial"
- Errors using the modbus TCP server ("ModbusTCP Slave Device", version 3.5.0.0)
- Using Modbus TCP: runtime system gets killed in case of Online Reset or online-change
- Using Modbus TCP: register values of registers other than with index 0 are shifted
- Update of IPort specification (param. 0x43 must be writeable) leads to continuous available diagnosis together with CTEU node (IO-Link device mode)
- IO-Link: Validation fault diagnosis is not reset on reconnect
- IO-Link master: DataStorage validation fault unhandled
- CAN communication stops sporadically after change to ERROR_PASSIVE mode
- CANopen communication stops on long power down of ALL CANopen slaves
- CAN error during long-term test with CECC and 4x CMMP-AS-M3
- CMMP-AS-...-M3 doesn't start up for task cycle times < 20 msec (10^-3 seconds)
|
CECC-R02.zip
File size: 5 MB
Version: R02 (19/11/2013)
|
|
|
R01
CODESYS Runtime System 3.5.0.0 Contained Files:
- Bootloader V1.3.0.0
- Firmware V1.3.0.0
Important Information:
- Revision: 01
- No discrete Target Support Package, CECC-D/LK devices are included inside Codesys pbF Setup Version 3.5.0
New Features:
|
CECC-R01.zip
File size: 5 MB
Version: R01 (06/07/2012)
|