Title:
Diagnostic Tool for CPX-AP (CPX-AP-I, CPX-AP-A, VTUX, AP_Tool, AP-Tool)
Description:

The intuitive Tool with a GUI for easy and complex diagnosis and forcing of any configuration of CPX-AP distributed system, even without being connected to the PLC. No instalation needed. Advanced functions available – e.g. cable quality test on every station.

Document type:
Software
Version Download
v10.1.4

  - More tolerance for firmware updates with delays
  - Fix parallel scan for CLI
  - Threadsafe fix for scan in parallel mode
  - Error handling for scan functions regarding invalid network configuration (i.e. ip address)
  - Fix sorting of diagnosis trace
  - Fix reading full diagnosis image at system scan
  - Update Framework to .NET 8.0
  - Update Port Status/Configuration, when switching to IO-Link view
  - Set default IO-Link role to 'Specialist'
  - Add 64-bit support
  - Fix system update for module VABA-S6-1-AP
  - Fix "Add modules", when no custom module exists
  - Fix order of CLI for AP system overview after scan
  - Fix SLMP dll

v9.11.0

Initial public release