Description:
IO-Link version 1.1 device description file (IODD) for all variants of Position transmitters SDAT-MHS with analoge current output
Version changes:
Add dynamic menus
Supported systems:
- Position transmitter SDAT-MHS-M100-1L-SA-E-0.3-M8 (1531267)
- Position transmitter SDAT-MHS-M125-1L-SA-E-0.3-M8 (1531268)
- Position transmitter SDAT-MHS-M160-1L-SA-E-0.3-M8 (1531269)
- Position transmitter SDAT-MHS-M50-1L-SA-E-0.3-M8 (1531265)
- Position transmitter SDAT-MHS-M80-1L-SA-E-0.3-M8 (1531266)