|
|
Version 1.9.5
General
- add MQTT client
- fix factory reset for I&M data
AP
- fix crash if parts of AP system reconnected
- fix sometimes crash of firmware update (VABX-A-S-VE-VBL, VABX-A-S-VE-VBH) due to timeouts
EtherCAT
- fix failed state transitions due to sub modules error
- fix create count of online PDOs match ESI (Vacuum module)
Webserver
- Breaking Change!! Firmware update reset password to factory default password!!
- change from Basic Auth to own login formular
- change to TLS per default
- add configuration website for webserver itself
- show physical units in module parameter
- show process data per channel
|
cpx-ap-ec-firmware_ap_a-mc_12422_1.9.5-72b2dbd.20260429.ffwp
File size: 9 MB
Version: v1.9.5 (29/04/2026)
|
|
|
Version 1.8.4
AP
- add installation date, location and application tag parameter
- fix topology view for CPX-AP-A
- Stored Parameter NV do not store I&M tags anymore
- fix restart devices after firmware update via webserver or FoE
EtherCAT
- add Condition Counter PDO
Webserver
- allow change of application tag for supporting modules
|
cpx-ap-ec-firmware_ap_a-1.8.4-edfb25c.20250508.zip
File size: 7 MB
Version: v1.8.4 (13/05/2025)
|
|
|
Version 1.7.4
This version still support old ESI files which contains revision 2, but it is recommended to update to newer ESI file to support new object directory structure.
General
- fix noisy overvoltage detection which prevents powerfail
- fall back to bootloader if boot after firmware update fails
- reduce undervoltage detection by 0.5V
- adapt brightness of AP LEDs for CPX-AP-A-EC-M12
AP-System
- change 4IOL to default variant if OE-variant is detected
- add more details on transmission error counter
- fix parameter read of input data can cause device lost during operation
- enable wirefracture maintenance diagnosis
- enable diagnosis during startup issues
- fix get device status for output only systems
- fix upstart with MPA/VTSA gateways under slow starting voltage ramps
- improve transmission quality
EtherCAT
- do not raise diagnosis if fixed PDO is used and not slot configuration is written
- fix diagnosis (watchdog and toggle bit) during OP2SAFEOP transition or communication lost on EtherCAT
- fix Complete Access for index 0xA0xx for IO-Link devices (wrong subitem count)
- !! change CoE indexes to a index distance of 16 for 0x2nn0,0x6nn0,0x7nn0,0x9nn0,0xAnn0
- update FSoE parameter
- fix AoE response on read read error and all write access to IOL commands
- increment revision to 3 due to the breaking change with the index distance (preparation for FSoE support)
- fix output only AP systems throw toggle bit error diagnosis in DC mode
- add support for string parameter in CoE module parameter (0x2nn0)
Webserver
- allow write of string parameter
- fix broken websites (http status 500 - with haserl error)
|
cpx-ap-ec-firmware_ap_a-1.7.4-146a400.20240911.zip
File size: 7 MB
Version: v1.7.4 (11/09/2024)
|
|
|
Version 1.6.3 (08.05.2023)
General
- fix update with FFWP files which contains history longer than 1024 bytes
- set Maintenance LED if maintenance diagnosis is active
AP-System
- add parameter checks for read-only parameter and wrong values on write
- fix update of CPX gateways
- add retries to parameter access in case of temporary service errors
- add non-volatile diagnosis trace
- diagnosis trace include diagnosis parameter
- add system start diagnosis to AP diagnosis trace
- filter wirefracture diagnosis
- reduce external timeout if AP system fails for parameter or file service
- allow reset in large systems of all devices after firmware update
- device lost diagnosis fixed under certain conditions
Webserver
- decorate process data with strike-through on invalid data
- show CBUS diagnosis
- TwinCAT Startup Export only export startup parameter
- show PL status for devices
- do not display invalid process data in configuration state
- fix loading diagnosis trace on slow connection
EtherCAT
- add FoE support for Datastorage (filename iol_ds_x_y)
- fix ISDU access via CoE to 4IOL module at address 1
- add AoE ISDU read/write support as defined in ETG5001.6220
- add IO-Link eventcodes per port in CoE Module Diagnosis (0xA0xx)
- Sync DC timestamp to system time
|
cpx-ap-ec-firmware_ap_a-1.6.3-8b3954211.20230508.zip
File size: 6 MB
Version: v1.6.3 (08/05/2023)
|
|
|
Version 1.5.33 (20.05.2022)
|
ap-a-ec-firmware-1.5.33-7654f6fce.20220520.zip
File size: 6 MB
Version: 1.5.33 (20/05/2022)
|