Title:
Firmware
Subtitle:
Firmware CPX-AP-A-EP-M12
Description:

Supported systems:

  • EtherNet/IP interface CPX-AP-A-EP-M12 (8129244)
  • Remote I/O system CPX-AP-A (8079933)
Document type:
Firmware
Version Download
Version 1.8.4

General

  • add MQTT client
  • fix factory reset for I&M data
  • take over IP settings from successful DHCP commissioning on IP rotary switch change (need reboot afterwards)

AP

  • fix crash if parts of AP system reconnected
  • fix sometimes crash of firmware update (VABX-A-S-VE-VBL, VABX-A-S-VE-VBH) due to timeouts

EtherNet/IP

  • add multiple port entries in Port class
  • fix parameter class read string parameter give back correct length (not zero filled anymore)

Webserver

  • Breaking Change!! Firmware update reset password to factory default password!!
  • change from Basic Auth to own login formular
  • change to TLS per default
  • add configuration website for webserver itself
  • show physical units in module parameter
  • show process data per channel
Version 1.7.4

AP

  • add installation date parameter
  • fix topology view for CPX-AP-A
  • Stored Parameter NV do not store I&M tags anymore
  • fix restart devices after firmware update via webserver

 

EtherNet/IP

  • use application tag in comments for l5x or omron exports
  • add support to read latest IO-Link eventcode via class 0x68

 

Modbus TCP

  • add condition counter process data access

 

Webserver

  • allow change of application tag for supporting modules
  • allow to modify Modbus Idle timeout via webserver
Version 1.6.3

General

  • reduce undervoltage detection by 0.5V
  • adapt brightness of AP LEDs for CPX-AP-A-EP-M12

 

AP-System

  • change startup to non-blocking AP Master calls
  • fix IO-Link subscription to devices if some does not fully support IO-Link profile
  • allow firmware update if already in Firmware Update State
  • enable wirefracture diagnosis
  • enable diagnosis during startup issues
  • fix get device status for output only systems
  • fix upstart with MPA/VTSA gateways under slow starting voltage ramps
  • improve transmission quality

 

Webserver

  • add Omron Sysmac Studio IEC61131-10 xml export

 

EtherNet/IP

  • fix memory leak in network path translation
  • do not block during storing STRINGI items (Identity class, ..)
  • do not block during writing complete configuration via Configuration Class

 

Modbus

  • clear data region of Parameter Mailbox (HR 100xx) during parameter read to not contain old data
  • do not allow firmware update if a Modbus connection is active
  • allow access to parameter with id > 65535 (add upper word parameter id to holding register 10005)
Version 1.5.43

General

  • fix shutdown during undervoltage detection under special cases
  • remove support of ENGP
  • fix noisy overvoltage detection which prevents powerfail

AP-System

  • change byte order of IP related parameter
  • throw diagnosis if file transfer or APDD parsing fails
  • fix parameter sync access check all possible return values
  • fix update of CPX gateways
  • add retries to parameter access in case of temporary service errors
  • add non-volatile diagnosis trace
  • fix firmware update (AP ASIC part) check correct Startup Controller Register to check either program Recovery or Application first
  • filter wirefracture diagnosis
  • reduce external timeout if AP system fails for parameter or file service
  • allow reset in large systems of all devices after firmware update
  • device lost diagnosis fixed under certain conditions
  • fix device lost on time changes (via time sync)
  • fix retries on internal file transfer (fix invalid APDD diagnosis)
  • add more details on transmission error counter
  • fix parameter read on input process data can cause device lost detection
  • fix missing temperature compensation values during temperature read
  • Stored Parameter does not include Condition Counter Actual Value anymore

Webserver

  • fix info warning is not displayed with warning icon
  • add maintenance icon
  • show empty AP-A module for unknown modules in AP-A rack
  • decorate process data with strike-through on invalid data
  • show CBUS diagnosis
  • fix freeze of ap-cable-diag if one or more devices are disconnected
  • do not display invalid process data in configuration state
  • add LLDP overview
  • fix loading diagnosis trace on slow connection
  • fix error 512 on successful store of Stored Parameter NV
  • allow write of string parameter
  • fix broken websites (http status 500 - with haserl error)

EtherNet/IP

  • Parameter object
    allow write of boolean only with value 0 and 1
    Get_Enum_String return empty string if value is not found
    do not send non-printable chars in help string
  • increment CIP sequence IO counter in class 1 input connections
  • increase CIP sequence counter in input data frames
  • add LLDP support (incl. objects 0x109 and 0x10A)
  • add SNMP object (0x52)
  • add support for SNMPv3 with user management (via internal webserver)
  • latest diagnosis always points to latest diagnosis (fix if two modules raise/ one resolve diagnosis)
  • fix L5X export does not contain multiple underscores
  • fix possible deadlock in input data handling (T->O)
  • fix memory leak in network path translation

Modbus

  • add additional error code in the MSB during ISDU error access
  • add IO-Link eventcodes starting at HReg=34200 IReg=6000
Version 1.4.5

Initial product release firmware