Description:
Application to convert FCT components for the device family CMMP-AS from version 1.x or 2.x to the latest version 2.x
Supported systems:- Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
- Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335)
- Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
- Motor controller CMMP-AS-C2-3A-M3 (1501325)
- Motor controller CMMP-AS-C2-3A-M3-C1 (2106332)
- Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
- Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334)
- Motor controller CMMP-AS-C5-3A-M3 (1501326)
- Motor controller CMMP-AS-C5-3A-M3-C1 (2106333)