Title
:
Quarter turn actuator DFPD
Description
:
DFPD is the new benchmark for quarter turn actuators. It can be used as an individual actuator or as part of a complete automated process valve system from Festo. With a torque range from 10 to 9500 Nm in the standard version and up to 32000 Nm in the heavy duty (HD) version, a rotation angle up to 180° and corrosion-resistant versions, the single- or double-acting DFPD is suitable for ball valves, butterfly valves or air dampers in the chemical, pharmaceutical and beverage industries, as well as for water treatment.
Document type
:
Short product information
Title
Version
Quarter turn actuator DFPD
English [en]
Schwenkantrieb DFPD
Deutsch [de]
Çeyrek turlu aktüatör DFPD
Türkçe [tr]
Actuador giratorio DFPD
español [es]
쿼터턴 액추에이터 DFPD
한국어 [ko]