Title:
Circuits Safety Subfunctions Pneumatics
Subtitle:
SB-f, up to Cat. 3, up to PL d; PUS, up to Kat. 3, up to PL d; CH 1: Clamping unit; static brake test CH 2: Clamping unit; static brake test
Description:

SB-f, up to category 1, up to PL c;
PUS, up to category 1, up to PL c;
Channel 1: Clamping unit, clamping via spring force, air to release; 3/2-way, closed, electrically actuated, pilot actuated, mechanical spring; static brake test
Channel 2: Clamping unit, clamping via spring force, air to release; 3/2-way, closed, electrically actuated, pilot actuated, mechanical spring; static brake test
Safety Application Note with a possible implementation of the safety sub-functions SB-f and PUS. Included is the basic circuit, safety-related block diagram, Sistema project, FluidDraw project, characteristics of suitable products and a product list of suitable products from Festo.

Document type:
Application Note
Title Version
Circuits Safety Subfunctions Pneumatics

SB-f, up to category 1, up to PL c;

PUS, up to category 1, up to PL c;
Channel 1: Clamping unit, clamping via spring force, air to release; 3/2-way, closed, electrically actuated, pilot actuated, mechanical spring; static brake test
Channel 2: Clamping unit, clamping via spring force, air to release; 3/2-way, closed, electrically actuated, pilot actuated, mechanical spring; static brake test
Safety Application Note with a possible implementation of the safety sub-functions SB-f and PUS. Included is the basic circuit, safety-related block diagram, Sistema project, FluidDraw project, characteristics of suitable products and a product list of suitable products from Festo.

Sicherheits-Teilfunktionen Pneumatik - Schaltung

SB-f, bis zu Kategorie 3, bis zu PL d;

PUS, bis zu Kategorie 3, bis zu PL d;
Kanal 1: Feststelleinheit, Klemmung durch Feder, lösen durch Druckluft; 3/2 geschlossen, elektrisch betätigt, vorgesteuert, mechanische Feder, statischer Bremsentest
Kanal 2: Feststelleinheit, Klemmung durch Feder, lösen durch Druckluft; 3/2 geschlossen, elektrisch betätigt, vorgesteuert, mechanische Feder, statischer Bremsentest
Safety Application Note mit einer möglichen Umsetzung der Sicherheits-Teilfunktionen SB-f und PUS. Enthalten ist die Grundschaltung, sicherheitsbezogenes Blockdiagramm, Sistema-Projekt, FluidDraw-Projekt, Merkmale geeigneter Produkte und eine Produktliste geeigneter Produkte von Festo.