Title:
Firmware
Subtitle:
Firmware CPX-AP-A-4IOL-M12
Description:

Supported systems:

  • IO-Link Master CPX-AP-A-4IOL-M12 (8129114)
  • Remote I/O system CPX-AP-A (8079933)
Document type:
Firmware
Version Download
Version 1.6.12

Features:

  • delay start of IO-Link communication after power-on
Version 1.6.10

Features:

  • Add parameter for virtual AP address

  

Fixes:

  • PL diagnosis raise/resolve on startup
  • Improve AP transmission quality
Version 1.6.6

Features:

  • Change cycle time calculation, use best-case when possible.
  • Start IO-Link communication earlier after power-on.
  • More statistics in case of AP communication errors and change the counters to wrap.

 

Fixes:

  • Port diagnosis when Device I/O is larger then PLC configured size. Only when supported by the AP Fieldbus Interface.
  • Sporadic incorrect wirebreak detected diagnosis (#5402018).
  • In some situations reset to factory does not reset all settings (#539998, #6093303).
  • Support parallel ISDU requests (#5138362).
  • Fix sporadic IO-Link diagnosis messages in case of power supply lost (#5692723).
  • Fix communication cycle time for devices with more than 8 PD output bytes (#5892735).
Firmware