Title:
FSA-202304 - Security Advisory - MSE6-C2M/D2M/E2M Incomplete User Documentation of Remote Accessible Functions
Description:

Incomplete user documentation of undocumented, authenticated test mode and further remote accessible functions. The supported features may be covered only partly by the corresponding user documentation.

 

Festo developed the products according to the respective state of the art. As a result, the protocols used no longer fully meet today's security requirements. The products are designed and developed for use in sealed-off (industrial) networks. If the network is not adequately sealed off, unauthorized access to the product can cause damage or malfunctions, particularly Denial of Service (DoS) or loss of integrity.

Document type:
Security Advisory
Title Version

CSAF edition of fsa-202304

PDF edition of fsa-202304