Title:
Sicherheits-Teilfunktionen Pneumatik - Schaltung
Subtitle:
SDE, cat. 1, PL c; PUS, cat. 3, PL e; CH 1: 3/2 closed, negative overlap, monitoring pressure switch CH 2: 3/2 closed, monitoring limit switch piston spool CH 2: 3/2 closed, monitoring pressure switch
Description:

SDE, up to category 1, up to PL c;
PUS, up to category 3, up to PL e;
Channel 1 (working valve): 3/2 closed, electrically actuated, pilot actuated, negative overlap, mechanical spring, limit switch drive
Channel 2 (operation pressure ): 3/2 closed, electrically actuated, pilot actuated, mechanical spring, monitoring by limit switch piston spool
Channel 2 (pilot pressure ): 3/2 closed, electrically actuated, pilot actuated, mechanical spring, monitoring by pressure switch
Safety Application Note with a possible implementation of the safety sub-functions SDE and PUS. Included is the basic circuit, safety-related block diagram, Sistema project, FluidDraw project, FluidSim-Project, characteristics of suitable products and a product list of suitable products from Festo.

Document type:
Application Note
Title Version
Circuits Safety Subfunctions Pneumatics

SDE, up to category 1, up to PL c;
PUS, up to category 3, up to PL e;
Channel 1 (working valve): 3/2 closed, electrically actuated, pilot actuated, negative overlap, mechanical spring, limit switch drive
Channel 2 (operation pressure ): 3/2 closed, electrically actuated, pilot actuated, mechanical spring, monitoring by limit switch piston spool
Channel 2 (pilot pressure ): 3/2 closed, electrically actuated, pilot actuated, mechanical spring, monitoring by pressure switch
Safety Application Note with a possible implementation of the safety sub-functions SDE and PUS. Included is the basic circuit, safety-related block diagram, Sistema project, FluidDraw project, FluidSim-Project, characteristics of suitable products and a product list of suitable products from Festo.

Sicherheits-Teilfunktionen Pneumatik - Schaltung

SDE, bis zu Kategorie 1, bis zu PL c;
PUS, bis zu Kategorie 3, bis zu PL e;
Kanal 1 (Arbeitsventil): 3/2 entlüftet, elektrisch betätigt, vorgesteuert, negative Überdeckung, mechanische Feder, Überwachung Druckschalter
Kanal 2 (Arbeitsdruck): 3/2 geschlossen, elektrisch betätigt, vorgesteuert, mechanische Feder, Überwachung durch Endschalter Kolbenschieber
Kanal 2 (Steuerdruck): 3/2 geschlossen, elektrisch betätigt, vorgesteuert, mechanische Feder, Überwachung Druckschalter
Safety Application Note mit einer möglichen Umsetzung der Sicherheits-Teilfunktionen SDE und PUS. Enthalten ist die Grundschaltung, sicherheitsbezogenes Blockdiagramm, Sistema-Projekt, FluidDraw-Projekt, FluidSim-Projekt, Merkmale geeigneter Produkte und eine Produktliste geeigneter Produkte von Festo.