|
|
2.7.0
General
- Fix startup with our own sensors in I-Port mode (SPAU, SFAW, SOPA and others)
EtherNet/IP
- Fall back to Identity Class Revision 1 (due to incompatibility with RS Logix)
- Identity Reset Type 1 does not cause device to use DHCP and static IP at the same time
- Fix turn off NS LED on link down or no DHCP server reachable
- Fix opening EtherNet/IP ports if DHCP is active after power on (sometimes this failed)
- Reenable set outputs via assembly class requests (bug introduced with v2.5.0)
Modbus
- Add holding register 42..47 (Tool Change Mode)
Webserver
- Add EtherNet/IP Assembly View
- Add Modbus Register View (Holding / Input)
|
CTEU-EP-Firmwareupdate-2.7.0.zip
File size: 11 MB
Version: 2.7.0 (16/11/2023)
|