Title:
SD card image
Subtitle:
Standalone
Description:

This image is for use as a standalone product. When using the IIoT Kit Machine Learning as part of an MPS 400 Station Sorting Inline, please download the image marked "MPS 400" instead.

 

For compatibility reasons the downloaded file has the extension ".zip" but is really a 7-Zip archive. Please remove the ".zip" extension from the filename after download.

Document type:
Software
Version Download
SD card image
SD-Karten-Image
SD card image