Title:
Modular remote I/O system CPX-AP-A
Description:

The lightweight CPX-AP-A remote I/O system is integrated directly into Ethernet-based networks that are available worldwide. A variety of additional input and output modules as well as IO-Link master modules
are also available. Pneumatic valve terminals and proportional technology as well as controlled pneumatics that are adapted directly or integrated via AP
communication, can be used to create a scalable system topology. Electric drive technology for linear and rotary movements can be connected via IO-Link®.

Document type:
Short product information
Title Version
Modular remote I/O system CPX-AP-A
Modulares Remote-I/O-System CPX-AP-A
Sistema Remote-I/O modular CPX-AP-A
模块化远程 I/O 系统 CPX-AP-A
モジュラリモートI/Oシステム CPX-AP-A
모듈식 리모트 I/O 시스템 CPX-AP-A