Title:
VDMA library
Subtitle:
Soft-start and exhaust valves
Description:

Various software tools (Sistema from IFA, PAScal from Pilz, TIA from Siemens, EPLAN) can be used to evaluate safety-related parts of control systems in accordance with ISO 13849-1. To make working with these software tools as easy and convenient as possible, various libraries are provided for the VDMA 66413 interface. Here:
VDMA library with reliability parameters for the soft-start and quick exhaust valves of the MS..-SV-... series.

Document type:
Software
Version Download