|
|
Version 1.126.10
- The overvoltage error threshold has been adjusted to +20%.
|
VABX-A-P-EL-E12-API-v1.126.10-0-g9a6e4f99.ffwp
Deutsch [de], English [en]
File size: 65 KB
Version: 1.126.10 (29/10/2026)
|
|
|
Version 1.126.4
Improvement:
- Reduce jitter in valve control
- Improved AP link detection to avoid false diagnosis entries
|
VABX-A-P-EL-E12-API-v1.126.4-0-gc66cf63.ffwp
Deutsch [de], English [en]
File size: 65 KB
Version: 1.126.4 (25/06/2026)
|
|
|
Version 1.122.7
Features:
- add remanent data storage for
- LocationTag 20207 - ApplicationSpecificTag 20118 - im2Date 11295004
- allow factory reset of remanent params
Fixes:
- change shut down voltage from 10,7V to 13.5V, to reliably save remanent parameters to flash
AP system:
- Improove AP communication to be more robust
|
VABX-A-P-EL-E12-API-v1.122.7-0-g4d4f75c9.ffwp
Deutsch [de], English [en]
File size: 65 KB
Version: v1.122.7 (08/05/2025)
|
|
|
Version 1.117.6
! Warning ! update leads to a reset of the condition counter values.
product features:
- Added diagnostic message for UELSEN low warning
- Added Diagnosis 0C|01|01B5 Condition counter reached
- New behavior for valve diagnostics: reset valve diagnostics by 24 V PL power cycle
- New behavior: channel with open load fault now latches off (similar to a short circuit fault), if diagnosis is enabled
fixes and improvements:
- Improved startup behavior
- Extend ULOAD measurement debouncing for more stability in measurement
- Adjust LED brightness
- Improved update procedure
- Change Processdate update time to 500us
- Fixed issue with short circuit diagnosis not being raised in HW Rev. 20, 21
AP system:
- More statistics in case of communication errors
- Improved communication reliability of physical layer
- Improved handling of communication errors
- Uniform replacement values for unsupported parameters (0xFFFE/65534 mV for UELSEN/ULOAD, 0xFE/254 for ASIC temperature)
- Fixed an error with the synchronization of the internal real-time clock
- Fixed automatic startup after soft reset
|
VABX-A-P-EL-E12-API-v1.117.6-0-g4cce22d8-libap_v1.113.6.ffwp
Deutsch [de], English [en]
File size: 66 KB
Version: 1.117.6 (30/08/2024)
|
|
|
|
VABX-A-P-EL-E12-API-v1.111.4-0-ga5050603-libap_v1.109.0.ffwp
Deutsch [de], English [en]
File size: 65 KB
Version: 1.111.4 (21/09/2023)
|