Title:
Firmware
Subtitle:
Firmware VABA-S6-1-X5-F4
Description:

Supported systems:

  • Pneumatic interface VABA-S6-1-X5-F4 (8154039)
  • Remote I/O system CPX-AP-A (8079933)
Document type:
Firmware
Version Download
Version 1.126.4

Improvement:

  • Reduce jitter in valve control
  • Improved AP link detection to avoid false diagnosis entries
  • Firmware Update for all revisions
Version 1.117.6

! Warning ! update leads to a reset of the condition counter values.

 

product features:

  • Added diagnostic message for UELSEN low warning
  • Added Diagnosis 0C|01|01B5 Condition counter reached
  • New behavior for valve diagnostics: reset valve diagnostics by 24 V PL power cycle
  • New behavior: channel with open load fault now latches off (similar to a short circuit fault), if diagnosis is enabled


fixes and improvements:

  • Improved startup behavior
  • Extend ULOAD measurement debouncing for more stability in measurement
  • Adjust LED brightness
  • Improved update procedure
  • Change Processdate update time to 500us
  • Fixed issue with short circuit diagnosis not being raised in HW Rev. 20, 21

 

AP system:

  • More statistics in case of communication errors
  • Improved communication reliability of physical layer
  • Improved handling of communication errors
  • Uniform replacement values for unsupported parameters (0xFFFE/65534 mV for UELSEN/ULOAD, 0xFE/254 for ASIC temperature)
  • Fixed an error with the synchronization of the internal real-time clock
  • Fixed automatic startup after soft reset