|
|
Version 1.126.2
Improvement:
- Improved AP link detection to avoid false diagnosis entries
|
CPX-AP-A-8DO-M8-3P-v1.126.2-0-gf928a51.ffwp
File size: 65 KB
Version: 1.126.2 (25/06/2026)
|
|
|
Version 1.122.6
Features:
- add remanent data storage for
- LocationTag 20207 - ApplicationSpecificTag 20118 - im2Date 11295004
- allow factory reset of remanent params
Fixes:
- change shut down voltage from 10,7V to 13.5V, to reliably save remanent parameters to flash
AP system:
- Improove AP communication to be more robust
|
CPX-AP-A-8DO-M8-3P-v1.122.6-0-g820a1664.ffwp
File size: 65 KB
Version: v1.122.6 (08/05/2025)
|
|
|
Version 1.117.6
Features:
- Added diagnostic message for UELSEN low warning
Fixes:
- Improved startup behavior
- Extend ULOAD measurement debouncing for more stability in measurement
- Adjust LED brightness
- Improved update procedure
AP system:
- More statistics in case of communication errors
- Improved communication reliability of physical layer
- Improved handling of communication errors
- Uniform replacement values for unsupported parameters (0xFFFE for UELSEN/ULOAD, 0xFE for ASIC temperature)
- Fixed an error with the synchronization of the internal real-time clock
- Fixed automatic startup after soft reset
|
CPX-AP-A-8DO-M8-3P-v1.117.6-0-g4cce22d8-libap_v1.113.6.ffwp
File size: 66 KB
Version: v1.117.6 (30/08/2024)
|