Title:
Firmware
Subtitle:
Firmware CPX-AP-A-12DI4DO-M12-5P
Description:

Supported systems:

  • Digital input/output module CPX-AP-A-12DI4DO-M12-5P (8129111)
  • Remote I/O system CPX-AP-A (8079933)
Document type:
Firmware
Version Download
Version 1.126.2

Improvement:

  • Improved AP link detection to avoid false diagnosis entries
Version 1.122.6

Features:

  • add remanent data storage for

             - LocationTag 20207
             - ApplicationSpecificTag 20118
             - im2Date 11295004

  • allow factory reset of remanent params

 

Fixes:

  • change shut down voltage from 10,7V to 13.5V, to reliably save remanent parameters to flash

 

AP system:

  • Improove AP communication to be more robust
Version 1.117.6

Features:

  • Added diagnostic message for UELSEN low warning


Fixes:

  • Improved startup behavior
  • Extend ULOAD measurement debouncing for more stability in measurement
  • Adjust LED brightness
  • Improved update procedure


AP system:

  • More statistics in case of communication errors
  • Improved communication reliability of physical layer
  • Improved handling of communication errors
  • Uniform replacement values for unsupported parameters (0xFFFE for UELSEN/ULOAD, 0xFE for ASIC temperature)
  • Fixed an error with the synchronization of the internal real-time clock
  • Fixed automatic startup after soft reset