Description:
CiA 402 motion library for Beckhoff TwinCAT 3 and TwinCAT 2 PLCs to support the drive-controlled homing with motor controller from Festo. This library supports the use of the TcMC and Tc2_MC2 motion library from Beckhoff for EtherCAT and CAN.
Version changes:Changes compared to the previous version:
- Error handling deactivated, if fb is inactive
- Set modes of operation to default mode if nc-axis is not in OP at the beginning
Supported systems:- integrated drive EMCA-EC-67- (1509036)
- Motor controller CMMP-AS-C10-11A-P3-M0 (1622904) Revision 08
- Motor controller CMMP-AS-C10-11A-P3-M3 (1501328) Revision 08
- Motor controller CMMP-AS-C15-11A-P3-M3 (3215473) Revision 03
- Motor controller CMMP-AS-C2-3A-M0 (1622901) Revision 08
- Motor controller CMMP-AS-C2-3A-M3 (1501325) Revision 08
- Motor controller CMMP-AS-C5-11A-P3-M0 (1622903) Revision 08
- Motor controller CMMP-AS-C5-11A-P3-M3 (1501327) Revision 08
- Motor controller CMMP-AS-C5-3A-M0 (1622902) Revision 08
- Motor controller CMMP-AS-C5-3A-M3 (1501326) Revision 08
- Motor controller CMMS-AS-C4-3A-G2 (572986) Revision 08
- Motor controller CMMS-ST-C8-7-G2 (572211) Revision 11
- servo drive CMMT-AS-...-11A-P3-... (5111189)
- servo drive CMMT-AS-...-3A-... (5111184)
- servo drive CMMT-AS-C12-11A-P3-EC-S1 (8133355)
- servo drive CMMT-AS-C12-11A-P3-MP-S1 (8143169)
- servo drive CMMT-AS-C18-11A-P3-MP-S1 (8157801)
- servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
- servo drive CMMT-AS-C2-11A-P3-MP-S1 (8143165)
- servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
- servo drive CMMT-AS-C2-3A-MP-S1 (8143163)
- servo drive CMMT-AS-C25-11A-P3-MP-S1 (8157802)
- servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
- servo drive CMMT-AS-C3-11A-P3-MP-S1 (8143166)
- servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
- servo drive CMMT-AS-C4-3A-MP-S1 (8143164)
- servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
- servo drive CMMT-AS-C5-11A-P3-MP-S1 (8143167)
- servo drive CMMT-AS-C7-11A-P3-EC-S1 (8133354)
- servo drive CMMT-AS-C7-11A-P3-MP-S1 (8143168)
- servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
- servo drive CMMT-ST-C8-1C-MP-S0 (8163946)