|
|
Version 1.7.1
Fixes:
- Improved PT100 and NI100 accuracy
|
CPX-AP-A-4AI-U-I-RTD-M12-v1.7.1-0-g5271d7bc.ffwp
File size: 255 KB
Version: 1.7.1 (25/06/2026)
|
|
|
Version 1.6.2
Features:
- Set firmware version identical to CPX-AP-I-4AI-U-I-RTD-M12
- Input mode 4-20mA is now showing -32768 if a wirefracture has been detected
- The value for wirefracture in 4-20mA mode has been reduced to 1.2mA
- Add device SVG file
- Add parameter for virtual AP address
Fixes:
- Uptime in seconds accuracy
- Fixing a freeze in combination with EC interface
- Fixed wrong short circuit in sensor supply diagnosis in resistance or RTD mode
- Improve AP system transmission quality
- Change signal range diagnosis to warning
|
CPX-AP-A-4AI-U-I-RTD-M12-v1.6.2-0-gc2e687d5.ffwp
File size: 254 KB
Version: v1.6.2 (08/05/2025)
|
|
|
Firmware
|
CPX-AP-A-4AI-U-I-RTD-M12-v1.0.2-0-g128e647f-libap_v1.104.5.ffwp
File size: 239 KB
Version: v1.0.2 (24/04/2024)
|