Title:
Firmware
Subtitle:
Firmware CPX-AP-A-12DI4DO-PI
Description:

Supported systems:

  • Digital input/output module CPX-AP-A-12DI4DO-PI (8129108)
  • Remote I/O system CPX-AP-A (8079933)
Document type:
Firmware
Version Download
Version 1.126.2

Improvement:

  • Improved AP link detection to avoid false diagnosis entries
Version 1.122.6

Features:

  • add remanent data storage for

             - LocationTag 20207
             - ApplicationSpecificTag 20118
             - im2Date 11295004

  • allow factory reset of remanent params

 

Fixes:

  • change shut down voltage from 10,7V to 13.5V, to reliably save remanent parameters to flash

 

AP system:

  • Improove AP communication to be more robust

 

Firmware