Title
:
Proportional pressure regulator VEAB with IO-Link
Subtitle
:
Digitalised piezo control delivers an exceptional performance
Description
:
The piezo bender is the innovative core element of the VEAB with IO-Link®. It is further enhanced by optimised control behaviour and useful additional functions. The proportional characteristics of a directly actuated piezo bender ensure stable and reliable regulation, and an infinitely variable pressure rise. This is interesting for all those industries requiring IO-Link® communication. The valves control flows of up to 20 l/min with maximum precision, low hysteresis, high repeat accuracy, low energy consumption and completely quietly.
Document type
:
Short product information
Title
Version
Proportional pressure regulator VEAB with IO-Link
English [en]
Proportional-Druckregelventil VEAB mit IO-Link
Deutsch [de]
Regulador de presión proporcional VEAB con IO-Link
español [es]
Proportional pressure regulator VEAB with IO-Link
中文 [zh-CN]