Title:
Application software GSAY-A4
Description:
Application software of the Servo press kit YJKP for the IPC controller CECC-X-M1-YJKP

Content:
  • Backup-File of the IPC controller CECC-X-M1-YJKP with the application software GSAY-A4-F0-Z4-...


Compatibility information:
  • Firmware Motor controller CMMP >= 4.0.1501.2.3
  • Firmware IPC controller CECC-X-M1-YJKP see "Firmware"


Supported systems:
  • controller CECC-X-M1-YJKP (4803891)
  • controller CECC-X-M1-YS-L1 (8082793)
  • controller CECC-X-M1-YS-L2 (8082794)
  • controller CECC-X-M1-YS-L3 (8166749)
  • controller CECC-X-M1-YS-L4 (8166750)
  • Servo press kit YJKP (8077950)
  • Servo press kit YJKP-.. (8058596)
Document type:
Programming
Version Download
Version 2.2.0 (10.03.2025)
Application software of the Servo press kit YJKP for the IPC controller CECC-X-M1-YJKP

Content:
  • Backup-File of the IPC controller CECC-X-M1-YJKP with the application software GSAY-A4-F0-Z4-...


Compatibility information:
  • Firmware Motor controller CMMP >= 4.0.1501.2.3
  • Firmware IPC controller CECC-X-M1-YJKP see "Firmware"