Explanation F-GE
Declaration

Available since:
28/04/2025

Associated products

  • Mass Flow Controller (MFC) VEAD-L-6C-10-G14-1-MR-CS (8188007)
  • Mass Flow Controller (MFC) VEAD-L-6C-17-50-R1/4-1-R1-CS (8157837)
  • Mass Flow Controller (MFC) VEAD-L-6C-200-G14-1-MP-V1-CS (8154876)
  • Mass Flow Controller (MFC) VEAD-L-6C-200-G14-1-MP-V2-CS (8172033)
  • Mass Flow Controller (MFC) VEAD-L-6C-200-G14-MR-6-CS (8202285)
  • Mass Flow Controller (MFC) VEAD-L-6C-20-R1/4-1-R1-CS (8158013)
  • Mass Flow Controller (MFC) VEAD-L-6C-50-G14-1-MP-V1-CS (8155911)
  • Mass Flow Controller (MFC) VEMD-L-6-14-20-D21-M5-1-R1-V4 (8086472)
  • Mass Flow Controller (MFC) VEMD-L-6-14-20-D21-M5-5-R1-V4 (8086473)
  • Mass Flow Controller (MFC) VEMD-L-6-60-100-D9-G14-5YMPM1D-VA (8163829)
  • Mass Flow Controller (MFC) VEMD-L-6-60-100-D9-G14-5YMPM1-VA (8163824)
  • Mass Flow Controller (MFC) VEMD-L-6-60-200-D9-G14-5YMPM1D-VA (8163830)
  • Mass Flow Controller (MFC) VEMD-L-6-60-200-D9-G14-5YMPM1-VA (8163825)
  • Mass Flow Controller (MFC) VEMD-L-6-60-50-D9-G14-5YMPM1D-VA (8163828)
  • Mass Flow Controller (MFC) VEMD-L-6-60-50-D9-G14-5YMPM1-VA (8163823)
  • Mass Flow Controller (MFC) VEMD-V1-L-6-14-20-D21-M5-1-LS1-V4 (8086474)
  • Mass Flow Controller (MFC) VEMD-V1-L-6-14-20-D21-M5-5-LS1-V4 (8086475)
  • Mass Flow Controller (MFC) VEMD-V1-L-6-60-100-D9-G14-5YMPM1-VA (8184633)
  • Mass Flow Controller (MFC) VEMD-V1-L-6-60-200-D9-G14-5YMPM1-VA (8184634)
  • Mass Flow Controller (MFC) VEMD-V1-L-6-60-50-D9-G14-5YMPM1-VA (8184632)
  • Piezo valve VEAE-BB-6-12-D9-X4 (8078916)
  • Piezo valve VEAE-BB-6-15-D9-X4 (8078914)
  • Piezo valve VEAE-BB-6-17-D22-X4 (8078917)
  • Piezo valve VEMP-BS-3-13-D19-F-28T1 (8065734)
  • Piezo valve VEMP-BS-3-13-D19-F-28T1-P30 (8065735)
  • Piezo valve VEMP-BS-3-13-D7-F-22T1 (8064292)
  • Piezo valve VEMP-BS-3-13-D7-F-22T1-P30 (8064293)
  • Piezo valve VEMP-BS-3-16-D5-F-28T1 (8065738)
  • Piezo valve VEMP-BS-3-16-D5-F-28T1-P30 (8065739)
  • Piezo valve VEMP-BS-3-16-D7-F-28T1 (8064294)
  • Piezo valve VEMP-BS-3-16-D7-F-28T1-P30 (8064295)
  • Piezo valve VEMR-BH-6-13-D2-W4-22X3-R5 (570020)
  • Plastic tubing PUN-H-F-10X1,5-NT (8153430)
  • Plastic tubing PUN-H-F-12X2-NT (8153407)
  • Plastic tubing PUN-H-F-4X0,75-NT (8153378)
  • Plastic tubing PUN-H-F-6X1-NT (8153428)
  • Plastic tubing PUN-H-F-8X1,25-NT (8153429)
  • Proportional directional control valve VPWS-1.5-B-6-PC15-8-V (8074075)
  • Proportional directional control valve VPWS-1-B-6-PC15-10-V (8186783)
  • Proportional directional control valve VPWS-2.2-B-6-PC15-3-V (8074074)
  • Proportional directional control valve VPWS-6-B-6-PC15-3-V (8074537)
  • Proportional directional control valve VPWS-6-B-6-PC15-7-V (8074538)
  • proportional flow control valve VEAD-L-6C-17-20-R1/4-1-R1-CS (8154258)
  • proportional flow control valve VEAD-L-6UL-17-50-R1/4-1-R1-CS (8146419)
  • Proportional vacuum valve VEAD-VN-10-G18-MR-V2-CS (8185762)
  • Push-in connector NPQO-D-Q10-E-P5 (8203317)
  • Push-in connector NPQO-D-Q10-Q8-P5 (8203318)
  • Push-in connector NPQO-D-Q12-E-P5 (8203319)
  • Push-in connector NPQO-D-Q12-Q10-P5 (8203320)
  • Push-in connector NPQO-D-Q4-E-P10 (8203312)
  • Push-in connector NPQO-D-Q6-E-P10 (8203313)
  • Push-in connector NPQO-D-Q6-Q4-P10 (8203314)
  • Push-in connector NPQO-D-Q8-E-P10 (8203315)
  • Push-in connector NPQO-D-Q8-Q6-P10 (8203316)
  • Push-in fitting NPQO-D-G14-Q10-P5 (8203299)
  • Push-in fitting NPQO-D-G14-Q6-P10 (8203297)
  • Push-in fitting NPQO-D-G14-Q8-P10 (8203298)
  • Push-in fitting NPQO-D-G18-Q4-P10 (8203294)
  • Push-in fitting NPQO-D-G18-Q6-P10 (8203295)
  • Push-in fitting NPQO-D-G18-Q8-P10 (8203296)
  • Push-in fitting NPQO-D-G38-Q10-P5 (8203300)
  • Push-in fitting NPQO-D-G38-Q12-P5 (8203301)
  • Push-in fitting NPQO-D-M5-Q4-P10 (8203292)
  • Push-in fitting NPQO-D-M5-Q6-P10 (8203293)
  • Push-in L-connector NPQO-L-Q10-E-P5 (8203324)
  • Push-in L-connector NPQO-L-Q12-E-P5 (8203325)
  • Push-in L-connector NPQO-L-Q4-E-P10 (8203321)
  • Push-in L-connector NPQO-L-Q6-E-P10 (8203322)
  • Push-in L-connector NPQO-L-Q8-E-P10 (8203323)
  • Push-in L-fitting NPQO-L-G14-Q10-P5 (8203309)
  • Push-in L-fitting NPQO-L-G14-Q6-P10 (8203307)
  • Push-in L-fitting NPQO-L-G14-Q8-P10 (8203308)
  • Push-in L-fitting NPQO-L-G18-Q4-P10 (8203304)
  • Push-in L-fitting NPQO-L-G18-Q6-P10 (8203305)
  • Push-in L-fitting NPQO-L-G18-Q8-P10 (8203306)
  • Push-in L-fitting NPQO-L-G38-Q10-P5 (8203310)
  • Push-in L-fitting NPQO-L-G38-Q12-P5 (8203311)
  • Push-in L-fitting NPQO-L-M5-Q4-P10 (8203302)
  • Push-in L-fitting NPQO-L-M5-Q6-P10 (8203303)
  • Push-in T-connector NPQO-T-Q10-E-P5 (8203329)
  • Push-in T-connector NPQO-T-Q12-E-P5 (8203330)
  • Push-in T-connector NPQO-T-Q4-E-P10 (8203326)
  • Push-in T-connector NPQO-T-Q6-E-P10 (8203327)
  • Push-in T-connector NPQO-T-Q8-E-P10 (8203328)
  • Valve terminal VEAE-BB18N-D22-X4-CS (8170432)
Version / Date ende
 28/04/2025 - 31/12/9999
8235311
8235311