Title:
Applikation software FPosCR Host Lib, GSBE-R2-P
Subtitle:
For connecting the FPosCR Lib to higher-level controllers
Description:

With the Festo Positioning CNC Robotics Host Connector Library (FPosCR Host Lib), Festo kinematics equipped with FPosCR Lib (CNC, robotics, pick & place functionalities) can be easily connected to a higher-level control system.

 

The communication technologies used are standard Ethernet-based fieldbus systems (network standards).
For example:

  • Modbus TCP for Festo controllers
  • Modbus TCP for Beckhoff controllers
  • Profinet for Mitsubishi controllers
  • Profinet for Siemens controllers
  • Ethernet/IP for Rockwell/Allen Bradley controllers
  • Ethernet/IP for Omron controllers

 

You can find out for which combinations (network standard/superimposed controller (manufacturer/type)) client communication modules are currently available on www.festo.com or please refer to the documentation for the product.

 

The data exchange between the controller (equipped with FPosCR Lib) at the handling or robot and a superimposed controller is carried out using the so-called client-server principle. The FPosCR host communication server for this runs on the controller equipped with the FPosCR Lib on the handling or robot. The superimposed control system (e.g. plant, line or machine control) accesses this server via prepared client communication software modules/elements.

 

The client communication modules offered by Festo can be found on www.festo.com (in the sections 'Expert knowledge' (about the product) or 'Support').

 


FPosCR Host Lib offers the following functionalities and properties:

  • The communication server provides access to FPosCR functionalities via Modbus, Profinet and EtherNet/IP protocols
  • The client modules for Modbus TCP in conjunction with Festo controllers are already included in the FPosCR Lib
  • Client modules for other combinations (network standard/superimposed control (manufacturer/type)) can be obtained from www.festo.com (easy download)
  • All client devices support simple axis group control and movement commands, starting/controlling CNC sequences
  • Modbus TCP for Festo controllers is available as well as a 'Basic' client module and an 'Extended' client module
  • The 'Extended' client module offers coordinated sequence calls and individual method calls in addition to the basic range of functions
  • The user can implement his own robotics sequence on the server controller and simply start or control it via the client
  • Application Notes, with assistance for the effective implementation of the client building blocks in the customer's own code, are available via www.festo.com



Supported controllers/PLC (FPosCR Host Server-side):

  • controller CEPE-H8GB-128GB-M1 (8165401)
  • controller CECC-X-M1 (4407603)
  • controller CECC-X-M1-MV (4407605)
  • controller CECC-X-M1-MV-S1 (4407606)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)

 

 

Part no of User License:

  • Festo Positioning CNC Robotics Host Connector Library (FPosCR Host Lib): 8232420

 

Document type:
Function elements
Version Download
Version 3.5.18.40 (01.05.2025)
Festo Positioning CNC Robotics Host Connector (FPosCR Host).

FPosCR Host Library for Easy Integration of Festo Handling Systems Using the FPosCR Library.

The following features are provided:[\b]
  • There are two libraries: FPosCR_Host (Server) and FPosCR_Host_Client (Client Modbus)
  • The server provides access to FPosCR functionality via Modbus, Profinet, and EtherNet/IP protocols, controllable by a client
  • The user can execute FPosCR motion commands through the extended function block of the FPosCR_Host_Client
  • CNCs can be started via the client
  • Simple integration with third-party controllers such as Siemens, Omron, and Rockwell
  • Client implementations for third-party controllers are available in the Application Notes
  • Server/Client Visualization [\lis