Title:
CODESYS
Document type:
Target support package
Version Download
Version 3.5.20.87

Contained files:

  • CEPE Target Support Package for CODESYS 3.5.20.60 (32 Bit / 64 Bit)
    • CEPE-H8GB-128GB-C1 device description 3.5.20.53
    • CEPE-H8GB-128GB-M1 device description 3.5.20.53

Important Information:

  • The target support package for CEPE controllers enables configuration, commissioning and programming of the controller with the CODESYS Development System V3.

New Features:

  • Supports CODESYS Development System 3.5.20.60 (32 Bit / 64 Bit)
  • Added Global Data Space (GDS) editor (see Application Note for additional information)

Fixed Bugs:

  • Adjusted retain parameters to match device hardware

Known Limitations:

System Requirements:

  • CODESYS PLC App with maximum version 1.2.4
  • CODESYS Development System version 3.5.20.60 (32 Bit / 64 Bit)
Version 3.5.20.49

Contained files:

  • CEPE Target Support Package for CODESYS 3.5.20.50 (32 Bit / 64 Bit)
    • CEPE-H8GB-128GB-C1 device description 3.5.20.51
    • CEPE-H8GB-128GB-M1 device description 3.5.20.51

Important Information:

  • The target support package for CEPE controllers enables configuration, commissioning and programming of the controller with the CODESYS Development System V3.

New Features:

  • Supports CODESYS Development System 3.5.20.50 (32 Bit / 64 Bit)

Fixed Bugs:

Known Limitations:

System Requirements:

  • CODESYS PLC App with maximum version 1.0.0
  • CODESYS Development System version 3.5.20.50 (32 Bit / 64 Bit)