|
|
Version 1.126.10
- The overvoltage error threshold has been adjusted to +20%.
|
VABX-A-S-BV-V4B-v1.126.10-0-g9a6e4f99.ffwp
Deutsch [de], English [en]
File size: 202 KB
Version: 1.126.10 (29/10/2026)
|
|
|
Version 1.126.6
Update: Update applies to both logic and PL controller !! Enable 24V PL before running the update. !! There is an check in place that prevents the update from running if the 24V PL supply voltage is not enabled.
Please Follow the following steps, to update: 1. Enable valve supply voltage (24V PL) 2. Update with the provided ffwp file 3. (initial version < 1.122.6): the update was only partially successful and shows an error. 4. Perform power cycle 24V PS and apply the update once again 5. Perform another power cycle to 24V PL 6. Check if the update was successful by verifying the Firmware Version(Param: 960) and PL Controller Firmware version (Param: 20003)
Improvement:
- Reduce jitter in vtux serial valve control
- Improved AP link detection to avoid false diagnosis entries
- Add PUS fail-safe to prevent device damage in case of a critical failure
- Add VTUX HW-Rev 2 support
Feature:
- Add S-Luft valve update functionality
Fixes:
- Rework flash and S-Luft valve detection and evaluation.
- Fix open load and short circuit detection introduced in v1.124.1
- Fix lifecycle and condition counter counting errors
- Fix valve flash not being stored correctly
- Fix errors when not all valves have flash; handle mixed setups (e.g., 2 with flash, 2 without)
|
VABX-A-S-BV-V4B-v1.126.6-0-g0496284.ffwp
Deutsch [de], English [en]
File size: 203 KB
Version: 1.126.6 (25/06/2026)
|
|
|
Version 1.122.8
Features:
- add remanent data storage for
- LocationTag 20207
- ApplicationSpecificTag 20118
- im2Date 11295004
- allow factory reset of remanent params
Fixes:
- change shut down voltage from 10,7V to 13.5V, to reliably save remanent parameters to flash
- fix sensor supply short circuit diag
- fix overflow for triggering saving condition counters to flash
- fix IO Freeze for version with di module
AP system:
- Improove AP communication to be more robust
|
VABX-A-S-BV-V4B-v1.122.8-0-gb512de39.ffwp
Deutsch [de], English [en]
File size: 65 KB
Version: v1.122.8 (31/07/2025)
|
|
|
Version 1.115.10
|
VABX-A-S-BV-V4B-v1.115.10-0-g9c8a0e5e-libap_v1.110.48.ffwp
Deutsch [de], English [en]
File size: 65 KB
Version: v1.115.10 (30/08/2024)
|
|
|
Version 1.110.48
|
VABX-A-S-BV-V4B-v1.115.9-0-gb7db8a0b-libap_v1.110.48.ffwp
Deutsch [de], English [en]
File size: 65 KB
Version: 1.110.48 (06/05/2024)
|