|
|
Firmware Package 20 for CPX-CEC-V3
CODESYS Runtime System 3.5.18.40
Contained Files:
- Bootloader V5.1.4
- Firmware V5.1.4
Important Information:
- Revision: 20
- The firmware is compatible with the Target Support Packages:
- CPX-CEC_3.5.18.125 (recommended)
- CPX-CEC_3.5.18.67 (supported)
- CPX-CEC_3.5.16.169 (supported)
- CPX-CEC_3.5.12.174 (supported)
- CPX-CEC_3.5.7.356 (supported)
- CPX-CEC_3.5.7.293 (supported)
- CPX-CEC_3.5.7.159 (supported)
- CPX-CEC_3.5.4.270 (supported)
- For technical reasons, this firmware can only be installed on hardware from revision 8. A downgrade from revision 8 to older revisions (7,6,5,2) is not possible.
New Features:
- Get more reliable RTC init startup time value than epoch if not set
- Support Micron MT28EW256 flash
- Add ALL required file pathes of libraries of CPX-CEC-...-V3 HWID 2 to configuration file
Fixed Bugs:
- Sporadic stop with subsequent start of an already running user application
- CODESYS retainhandling does not work with reboot via FFT
- FTP-Placeholder in CoDeSysControl.master is missing
- Error "133 Remanent memory defective" displayed in the diagnostic
- Alarms storage function not available
- Unable to login to the device via CODESYS using the valid credentials after multiple device reboots
- No further Online change possible
|
CPX-CEC-V3-R20.zip
File size: 9 MB
Version: R20 (25/05/2026)
|
|
|
Firmware Package 9 for CPX-CEC-V3
CODESYS Runtime System 3.5.18.40
Contained Files:
- Bootloader V5.0.2
- Firmware V5.0.2
Important Information:
- Revision: 09
- The firmware is compatible with the Target Support Packages:
- CPX-CEC_3.5.18.67 (recommended)
- CPX-CEC_3.5.16.169 (supported)
- CPX-CEC_3.5.12.174 (supported)
- CPX-CEC_3.5.7.356 (supported)
- CPX-CEC_3.5.7.293 (supported)
- CPX-CEC_3.5.7.159 (supported)
- CPX-CEC_3.5.4.270 (supported)
- For technical reasons, this firmware can only be installed on hardware from revision 8. A downgrade from revision 8 to older revisions (7,6,5,2) is not possible.
New Features:
- update CODESYS runtime to version 3.5.18.40
- supports OPCUA-client
- supports IIoT-librarys
Fixed Bugs:
- OPCUA stability problems
- change Network configuration via Webserver does not work
|
CPX-CEC-V3-R09.zip
Deutsch [de], English [en]
File size: 9 MB
Version: R09 (14/12/2023)
|
|
|
Firmware Package 8 for CPX-CEC-V3
CODESYS Runtime System 3.5.16.40
Contained Files:
- Bootloader V4.0.4
- Firmware V4.0.4
Important Information:
- Revision: 08
- The firmware is compatible with the Target Support Packages:
- CPX-CEC_3.5.16.169 (recommended)
- CPX-CEC_3.5.12.174 (supported)
- CPX-CEC_3.5.7.356 (supported)
- CPX-CEC_3.5.7.293 (supported)
- CPX-CEC_3.5.7.159 (supported)
- CPX-CEC_3.5.4.270 (supported)
- For technical reasons, this firmware can only be installed on hardware from revision 8. A downgrade from revision 8 to older revisions (7,6,5,2) is not possible.
New Features:
- update CODESYS runtime to version 3.5.16.40
- activate CODESYS security features
- supports Festo licensemanagement
- harmonize with CPX-E-CEC platforms
- Integrate miscellaneous menuitem to the webserver
- Integrate licensing menuitem to the webserver
- Harmonize FTP-Acces with CPX-E-CEC(FTP-directory+Placeholder)
Fixed Bugs:
- Jitter with external CAN_Sync event is too big
- busybox: Memory leak during 24/7 operation with watchdog's ash shell scripts (CPX-CEC-...-V3)
|
CPX-CEC-V3-R08.zip
Deutsch [de], English [en]
File size: 9 MB
Version: R08 (16/03/2022)
|
|
|
Firmware Package 6 for CPX-CEC-V3
CODESYS Laufzeitsystem 3.5.12.50
Contained Files:
- Firmware V3.0.8
- Bootloader V3.0.8
Important Information:
- Revision: 06
- The firmware is compatible with the Target Support Packages:
New Features:
- Update CODESYS runtime system to 3.5.12.50
- Activation of HART protocol via CI commands
- CPX-CTEL: support of slot based configuration
- CPX-CTEL: support of IO-link module scan and module status diagnosis
Fixed Bugs:
- PLC changes between RUN and STOP state (kernel: dead loop on virtual...)
- Library SysTarget: SysTargetGetDeviceName returns no result
- Device identification via blinking LED not supported
- CPX diagnosis trace entries not remanently stored
|
CPX-CEC-V3-R06.zip
Deutsch [de], English [en]
File size: 7 MB
Version: R06 (05/06/2019)
|
|
|
Firmware Package 5 for CPX-CEC-V3
CODESYS Runtime System 3.5.7.20
Contained Files:
- Bootloader V2.0.12
- Firmware V2.0.12
Important Information:
- Revision: 05
- The firmware is compatible with the Target Support Packages:
- CPX-CEC_3.5.7.159
- CPX-CEC_3.5.7.293
- CPX-CEC_3.5.7.356
New Features:
- Update CODESYS runtime system to 3.5.7.20
Fixed Bugs:
|
CPX-CEC-V3-R05.zip
Deutsch [de], English [en]
File size: 6 MB
Version: R05 (24/08/2016)
|
|
|
Firmware Package 2 for CPX-CEC-V3
CODESYS Runtime System 3.5.4.10
Contained Files:
- Bootloader V1.0.2
- Firmware V1.0.2
Important Information:
- Revision: 02
- The firmware is compatible with the Target Support Packages:
New Features:
Fixed Bugs:
|
CPX-CEC-V3-R02.zip
Deutsch [de], English [en]
File size: 6 MB
Version: R02 (19/11/2014)
|