|
|
Version 3.5.18.125
CPX-CEC Target Support Package for CODESYS 3.5.18.40 (32 Bit / 64 Bit)
Contained files:
- CPX-CEC-C1-V3 device description 3.5.18.44
- CPX-CEC-M1-V3 device description 3.5.18.44
- CPX-CEC-S1-V3 device description 3.5.18.44
- CPX-catalogue version: 1.313
Important Information: The target support package for CPX-CEC-*-V3 controllers enables configuration, commissioning and programming of the controller with the CODESYS Development System V3.
- Target Support Package CPX-CEC 3.5.18.125 supports CPX-CEC-*-V3 revision >= 8
New Features:
Fixed Bugs:
- Alarms storage functionality not available
- Library placeholder resolution for "CmpIoMgr Implementation" if installed in SP20 development system
- Library placeholder resolution for "Festo_BehaviourModel_3"
|
Festo CPX-CEC_3.5.18.125(c7301af137ae).package
File size: 105 MB
Version: 3.5.18.125 (18/06/2026)
|
|
|
Version 3.5.18.67
CPX-CEC Target Support Package for CODESYS 3.5.18.40 (32 Bit / 64 Bit)
Contained files:
- CPX-CEC-C1-V3 device description 3.5.18.41
- CPX-CEC-M1-V3 device description 3.5.18.41
- CPX-CEC-S1-V3 device description 3.5.18.41
- CPX-catalogue version: 1.313
Important Information: The target support package for CPX-CEC-*-V3 controllers enables configuration, commissioning and programming of the controller with the CODESYS Development System V3.
- Target Support Package CPX-CEC 3.5.18.67 supports CPX-CEC-*-V3 revision >= 8
New Features:
- Supports CODESYS Development System 3.5.18.40 (32 Bit / 64 Bit)
- Update devicedescriptions to SP18 Patch4
- Update systemlibraries to SP18 Patch 4
- update placeholderlist at controller devicedescriptions
- Remove Festo IOLink devices
- Remove Festo CANopen devices
- convert to signed Festo libraries
- convert to signed Festo package
Fixed Bugs:
Additional hints:
- the CANopen devices are now as a separated package Festo CANopen devices available
- the IO-Link devices are now as a separated package Festo IO-Link devices available
|
Festo CPX-CEC_3.5.18.67(0523c74b53e7).package
Deutsch [de], English [en]
File size: 104 MB
Version: 3.5.18.67 (14/12/2023)
|
|
|
Version 3.5.16.169
CPX-CEC Target Support Package for CODESYS 3.5.16.40 (32 Bit / 64 Bit)
Contained files:
- CPX-CEC-C1-V3 device description 3.5.16.43
- CPX-CEC-M1-V3 device description 3.5.16.43
- CPX-CEC-S1-V3 device description 3.5.16.43
- CPX-catalogue version: 1.313
Important Information: The target support package for CPX-CEC-*-V3 controllers enables configuration, commissioning and programming of the controller with the CODESYS Development System V3.
- Target Support Package CPX-CEC 3.5.16.169 supports CPX-CEC-*-V3 revision >= 8
New Features:
- Supports CODESYS Development System 3.5.16.40 (32 Bit / 64 Bit)
- Update devicedescriptions to SP16 Patch4
- Update placeholderlist at controller devicedescriptions
- Update Festo libraries
- Festo_EasyIP Version 3.5.16.20
- Update CPX-catalogversion to 1.313
- Add new supported modules:
- CPX-FB43-RC
- CPX-FB44-RC
- CPX-FB45-RC
- CPX-MPA-P1-S
- CPX-MPA1G-S
- CPX-MPA1G-D-S
- CPX-MPA14G-S
- CPX-MPA14G-D-S
Fixed Bugs:
- Bugfix in CDPX-plugin (make installed Designer Studio versions selectable)
- deleted / unsupported modules:
- CPX-FB41-RC -> has never been released
- CPX-4AI4AO-H -> only for testing
- CPX-4AI4AO-H4HV -> only for testing
- CPX-VTSA-CB-IS -> only released for Profisafe
- CPX_VTSA-CB-IS-O -> only released for Profisafe
|
CPX-CEC_3.5.16.169(df426cd81416).package
Deutsch [de], English [en]
File size: 141 MB
Version: 3.5.16.169 (16/03/2022)
|
|
|
Version 3.5.12.174
CPX-CEC Target Support Package for CODESYS 3.5.12.60 (32 Bit)
Contained files:
- CPX-CEC-C1-V3 device description 3.5.12.60
- CPX-CEC-M1-V3 device description 3.5.12.60
- CPX-CEC-S1-V3 device description 3.5.12.60
- CPX-catalogue version: 1.278
Important Information: The target support package for CPX-CEC-*-V3 controllers enables configuration, commissioning and programming of the controller with the CODESYS Development System V3.
- Target Support Package CPX-CEC 3.5.12.174 supports CPX-CEC-*-V3 revision >= 6
New Features:
- Supports CODESYS Development System 3.5.12.60 (32 Bit)
- update CPX-catalogversion to 1.278
Fixed Bugs:
|
CPX-CEC_3.5.12.174(5063cb31e818).package
Deutsch [de], English [en]
File size: 120 MB
Version: 3.5.12.174 (06/08/2019)
|
|
|
Version 3.5.7.356
CPX-CEC Target Support Package for CODESYS 3.5.7.20 (32 Bit)
Contained files:
- CPX-CEC-C1-V3 device description 3.5.7.37
- CPX-CEC-M1-V3 device description 3.5.7.37
- CPX-CEC-S1-V3 device description 3.5.7.37
- CPX-catalogue version: 1.258
Important Information: The target support package for CPX-CEC-*-V3 controllers enables configuration, commissioning and programming of the controller with the CODESYS Development System V3.
- Target Support Package CPX-CEC 3.5.7.356 supports CPX-CEC-*-V3 revision >= 5
New Features:
- Supports CODESYS Development System 3.5.7.20 (32 Bit)
- update CPX-catalogversion to 1.258
- Supports Motion-Terminal VTEM
- CM-HPP supports CMXH
Fixed Bugs:
|
CPX-CEC_3.5.7.356(d6bd056f7783).package
Deutsch [de], English [en]
File size: 69 MB
Version: 3.5.7.356 (06/08/2018)
|
|
|
Version 3.5.7.293
CPX-CEC Target Support Package for CODESYS 3.5.7.20 (32 Bit)
Contained files:
- CPX-CEC-C1-V3 device description 3.5.7.30
- CPX-CEC-M1-V3 device description 3.5.7.30
- CPX-CEC-S1-V3 device description 3.5.7.30
- CPX-catalogue version: 1.233
Important Information: The target support package for CPX-CEC-*-V3 controllers enables configuration, commissioning and programming of the controller with the CODESYS Development System V3.
- Target Support Package CPX-CEC 3.5.7.293 supports CPX-CEC-*-V3 revision >= 5
New Features:
- Supports CODESYS Development System 3.5.7.20 (32 Bit)
- update CPX-catalogversion to 1.233
- add 32Byte I/32Byte O option for FB33-RC, FB34-RC, FB35-RC
- add 32Byte I/32Byte O and 64Byte I/64Byte O option for FB36-RC
- CM-HPP supports EMCA
- Supports CPX-MPA14 modules
Fixed Bugs:
|
CPX-CEC_3.5.7.293(0fb6c9870dfc).package
Deutsch [de], English [en]
File size: 66 MB
Version: 3.5.7.293 (29/06/2017)
|
|
|
Version 3.5.7.159
CPX-CEC Target Support Package for CODESYS 3.5.7.20 (32 Bit)
Contained files:
- CPX-CEC-C1-V3 device description 3.5.7.25
- CPX-CEC-M1-V3 device description 3.5.7.25
- CPX-CEC-S1-V3 device description 3.5.7.25
- CPX-catalogue version: 1.200
Important Information: The target support package for CPX-CEC-*-V3 controllers enables configuration, commissioning and programming of the controller with the CODESYS Development System V3.
- Target Support Package CPX-CEC 3.5.7.159 supports CPX-CEC-*-V3 revision >= 5
New Features:
- Supports CODESYS Development System 3.5.7.20 (32 Bit)
Fixed Bugs:
|
CPX-CEC_3.5.7.159(ad778b5e1029).package
Deutsch [de], English [en]
File size: 62 MB
Version: 3.5.7.159 (30/06/2016)
|
|
|
Version 3.5.4.270
CPX-CEC Target Support Package for CODESYS 3.5.4.10 (32 Bit)
Contained files:
- CPX-CEC-C1-V3 device description 3.5.4.3
- CPX-CEC-M1-V3 device description 3.5.4.3
- CPX-CEC-S1-V3 device description 3.5.4.3
- CPX-catalogue version: 1.187
Important Information: The target support package for CPX-CEC-*-V3 controllers enables configuration, commissioning and programming of the controller with the CODESYS Development System V3.
- Target Support Package CPX-CEC 3.5.4.270 supports CPX-CEC-*-V3 Revision >= 2
New Features:
- Supports CODESYS Development System 3.5.4.10 (32 Bit)
Fixed Bugs:
|
CPX-CEC_3.5.4.270(35d6475c44d4).package
Deutsch [de], English [en]
File size: 53 MB
Version: 3.5.4.270 (26/03/2015)
|